StarTech.com
Nouveau

USB-C™ Multiport Video Adapter - 4-in-1 Aluminum - 4K 60Hz - Space Gray

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

Nº de produit : CDPVDHDMDP2G

  • Optimisez la compatibilité vidéo de votre ordinateur portable grâce à un adaptateur 4 en 1 : USB-C vers VGA, DVI, HDMI ou Mini DisplayPort
  • Prend en charge des applications exigeantes en ressources avec des résolutions UHD jusqu'à la résolution 4K à 60 Hz
  • Space Gray adapter matches your Space Gray MacBook or MacBook Pro
  • Maximum portability with a built-in magnetic cable manager
119,99 € EUR hors TVA
143,99 € EUR incluant TVA

Présentation

This USB-C™ multiport video adapter offers a portable solution for connecting your USB Type-C laptop to a VGA, DVI, HDMI® or Mini DisplayPort (mDP) display.

All-in-One Video Connectivity with Travel in Mind

Avoid the hassle of carrying different adapters, with a 4-in-1 USB-C monitor adapter. With VGA, DVI, HDMI and mDP output, you can connect your laptop to any display using this multiport adapter.

The adapter features a magnetic retainer that guides the breakout cable into place for quick, secure portability. With a durable aluminum enclosure, the adapter can withstand being carried in your travel bag.

The multiport adapter used to connect a MacBook to an external display

Ultra HD 4K 60Hz Resolution

The HDMI and mDP outputs on this USB-C video adapter support UHD resolutions up to 4K 60Hz, while the VGA and DVI outputs support HD resolutions up to 1920 x 1200.

Stylish Connectivity for Your MacBook, MacBook Pro, or Any Laptop

The USB-C adapter has a Space Gray housing and built-in USB-C cable designed to match your Space Gray MacBook, or MacBook Pro. The adapter is compatible with USB-C DP Alt Mode devices.

The multiport adapter used to connect a MacBook to an external display

The adapter is also available with 4K 30Hz HDMI resolution support, in three colors: Space Gray (CDPVDHDMDPSG), Rose Gold (CDPVDHDMDPRG) and Silver (CDPVGDVHDMDP), so you can choose an adapter that matches your laptop or your color preference.

CDPVDHDMDP2G is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

Connect to virtually any display while traveling

Connect your MacBook to a provided VGA, DVI, HDMI or mDP display at work or school

Connect a secondary VGA, DVI, HDMI or mDP monitor to your Space Gray MacBook

Spécifications techniques

Garantie
Garantie 3 Years
Matériel
Active or Passive Adapter Actif
Entrée AV USB Type-C
ID du chipset Cypress - CYPD3120
Parade - PS8348
Parade - PS8617
Parade - PS8338
Parade - PS171
Parade - PS176
Sortie AV HDMI
DVI-D
VGA
Mini-DisplayPort
Type adaptateur Adaptateurs
Performance
Prise en charge grand écran Oui
Résolutions analogiques max. 1920 x 1200 @ 60Hz
Résolutions numériques max. 4096 x 2160 à 24 Hz ou 2840 x 2160 à 60 Hz (HDMI)

4096 x 2160 à 60 Hz (Mini DP)
Résolutions prises en charge Maximum HDMI output: 4096 X 2160 @ 24Hz or 2840 X 2160 @ 60Hz

Maximum mDP output: 4096 X 2160 @ 60Hz

Maximum DVI and VGA output: 1920 x 1200 @ 60Hz

Lower resolutions and refresh rates may also be supported
Spécifications audio Sortie HDMI ou Mini DP : Son surround 7.1
Video Revision HDMI 2.0
DisplayPort 1.2
Connecteur(s)
Connecteur A 1 - USB-C (24 broches) DisplayPort Alt Mode Mâle Input
Connecteur B 1 - Mini-DisplayPort (20 broches) Femelle Output
1 - VGA (15 broches , D-Sub haute densité) Femelle Output
1 - DVI-I (29 broches) Femelle Output
1 - HDMI (19 broches) Femelle Output
Notes spéciales / Configuration
Remarque Une seule sortie vidéo est prise en charge à la fois sur l'adaptateur vidéo. Dans le cas où plusieurs connexions sont effectuées, une seule sortie fonctionnera
Conditions environnementales
Humidité Stockage : Humidité relative de 5 % à 90 % (sans condensation)
En fonctionnement : Humidité relative de 10 % à 85 % (sans condensation)
Température de fonctionnement 0°C to 45°C (32°F to 113°F)
Température de stockage -10°C to 70°C (14°F to 158°F)
Caractéristiques physiques
Couleur Space Gray
Hauteur du produit 15 mm [0.6 in]
Largeur du produit 54 mm [2.1 in]
Longueur de câble 115 mm [4.5 in]
Longueur du produit 104 mm [4.1 in]
Poids du produit 90 g [3.2 oz]
Type de boîtier Aluminium
Informations d'emballage
Poids brut 0.1 kg [0.3 lb]
Contenu du paquet
Inclus dans le paquet 1 - Adaptateur de voyage A/V

Produits associés

Adaptateur de voyage audio/vidéo 3 en 1 - Mini DisplayPort vers VGA, DVI ou HDMI - 4K - Aluminium
MDPVGDVHD4K
Adaptateur de voyage audio/vidéo 3 en 1 - Mini DisplayPort vers VGA, DVI ou HDMI - 4K - Aluminium

Gardez cet adaptateur compact près de votre ordinateur portable pendant votre voyage pour vous connecter à pratiquement tout écran, télévision ou vidéoprojecteur

82,99 € hors TVA
99,59 € incluant TVA
Adaptateur de voyage Mini DisplayPort vers VGA / DVI / HDMI - Convertisseur vidéo 3-en-1
MDP2VGDVHD
Adaptateur de voyage Mini DisplayPort vers VGA / DVI / HDMI - Convertisseur vidéo 3-en-1

Raccordez un PC ou Mac® compatible Mini DisplayPort à un moniteur HDMI, VGA ou DVI

61,99 € hors TVA
74,39 € incluant TVA
Adaptateur de voyage Mini DisplayPort vers DVI / DisplayPort / HDMI - Convertisseur vidéo 3-en-1
MDP2DPDVHD
Adaptateur de voyage Mini DisplayPort vers DVI / DisplayPort / HDMI - Convertisseur vidéo 3-en-1

Connectez votre appareil Mini DisplayPort® à un écran DisplayPort®, HDMI® ou DVI grâce à cet adaptateur tout-en-un compact

35,99 € hors TVA
43,19 € incluant TVA
Adaptateur de voyage Mini DisplayPort vers VGA / DVI / HDMI - Convertisseur vidéo 3-en-1 - Blanc
MDP2VGDVHDW
Adaptateur de voyage Mini DisplayPort vers VGA / DVI / HDMI - Convertisseur vidéo 3-en-1 - Blanc

Raccordez un PC ou Mac® compatible Mini DisplayPort à un moniteur HDMI, VGA ou DVI

61,99 € hors TVA
74,39 € incluant TVA
Adaptateur audio / vidéo de voyage - Convertisseur 2-en-1 Mini DisplayPort vers HDMI ou VGA
MDP2HDVGA
Adaptateur audio / vidéo de voyage - Convertisseur 2-en-1 Mini DisplayPort vers HDMI ou VGA

Raccordez un PC ou Mac® compatible Mini DisplayPort à un moniteur HDMI ou VGA

35,99 € hors TVA
43,19 € incluant TVA
Adaptateur audio / vidéo de voyage - Convertisseur 2-en-1 Mini DisplayPort vers HDMI ou VGA - Blanc
MDP2HDVGAW
Adaptateur audio / vidéo de voyage - Convertisseur 2-en-1 Mini DisplayPort vers HDMI ou VGA - Blanc

Branchez votre PC ou Mac® compatible Mini DisplayPort à un moniteur HDMI ou VGA

32,99 € hors TVA
39,59 € incluant TVA
Adaptateur de voyage DisplayPort vers VGA / DVI / HDMI - Convertisseur vidéo 3-en-1
DP2VGDVHD
Adaptateur de voyage DisplayPort vers VGA / DVI / HDMI - Convertisseur vidéo 3-en-1

Raccordez un PC ou Mac® compatible DisplayPort à un moniteur HDMI, VGA ou DVI

61,99 € hors TVA
74,39 € incluant TVA
Adaptateur audio / vidéo de voyage - Convertisseur 2-en-1 DisplayPort vers HDMI ou VGA - Noir
DP2HDVGA
Adaptateur audio / vidéo de voyage - Convertisseur 2-en-1 DisplayPort vers HDMI ou VGA - Noir

Branchez votre système informatique avec DisplayPort à un écran HDMI ou VGA

32,99 € hors TVA
39,59 € incluant TVA
Adaptateur multiport USB-C - Gris sidéral - 4-en-1 USB-C vers VGA, DVI, HDMI, ou Mini DisplayPort
CDPVDHDMDPSG
Adaptateur multiport USB-C - Gris sidéral - 4-en-1 USB-C vers VGA, DVI, HDMI, ou Mini DisplayPort

Connectez votre ordinateur portable à un écran Mini DP, VGA ou HDMI avec cet adaptateur USB-C gris sidéral

110,99 € hors TVA
133,19 € incluant TVA
Adaptateur multiport USB-C - 3 en 1 - USB Type-C vers HDMI DVI ou VGA
CDPVGDVHDBP
Adaptateur multiport USB-C - 3 en 1 - USB Type-C vers HDMI DVI ou VGA

Conservez cet adaptateur USB C auprès de votre ordinateur portable pendant votre voyage pour vous connecter à pratiquement tout écran, télévision ou vidéoprojecteur

75,99 € hors TVA
91,19 € incluant TVA

Accessoires