StarTech.com
Futur

Mini Thunderbolt 3 Dock for Laptops - Mac and Windows - Dual HDMI - 4K 60Hz

Create a dual-monitor bus powered workstation, with two 4K HDMI displays, USB 3.0 and USB 2.0 ports, a GbE port, and an extended-length cable

Nº de produit : TB3DKM2HD

  • Connect two UHD 4K 60Hz HDMI monitors to your laptop through a single Thunderbolt 3 port
  • Compatible avec macOS et Windows
  • Connect your USB devices to the USB 3.0 Type-A port and the USB 2.0 port (backward compatible)
En voir plus
  • Gigabit Ethernet RJ45 port (with PXE Boot support) adds wired network connectivity to your workstation
  • Certifié Thunderbolt
236,99 € EUR hors TVA
284,39 € EUR incluant TVA
Assistance

Présentation

This Thunderbolt™ 3 docking station packs big performance into a cost-effective, compact mini dock, delivering essential connections for productivity. Connect to dual 4K HDMI displays, Gigabit Ethernet and two USB (Type-A) ports. Compatible with macOS and Windows®, it’s the ideal accessory for your MacBook Pro, Dell™ XPS or other Thunderbolt 3 laptop.

Connect two UHD 4K HDMI displays at 60Hz

Great for editing 4K video or other Ultra HD tasks, this Thunderbolt 3 dock supports 40Gbps of throughput and 4K resolution at 60Hz on two HDMI monitors, through a single Thunderbolt 3 port. Run resource-demanding applications on two independent displays (at up to 4096 x 2160p resolutions) without draining system resources.

The ports you need most

To enhance your productivity, the Gigabit Ethernet port (with PXE Boot support) ensures reliable wired network access. A USB 3.0 Type-A port, with ample space around it, lets you connect a USB device, such as a flash drive, for easy file access. Connect another USB device using the USB 2.0 Type-A port.

Bus powered for easy portability

This mini Thunderbolt 3 laptop docking station offers a versatile solution for permanent and shared office workspaces, with a compact and portable design in durable aluminum. It’s bus-powered, with no external power required. For flexible setup, the attached USB-C cable has an extended length of 20 cm.

The TB3DKM2HD is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Applications

Review/edit images or media files on two 4K HDMI displays

Ideal for shared or temporary work stations, e.g. hot desks (hoteling)

Spécifications techniques

Garantie
Garantie 3 Years
Matériel
Écrans pris en charge 2
ID du chipset Intel - Alpine Ridge JHL6540
Intel - WGI210AT
Texas Instruments - TPS65983
ASMedia - ASM1042A
Parade - PS176
Normes de l’industrie Thunderbolt 3
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
USB 2.0 - Backward compatible with 1.1
Port(s) à charge rapide Non
Prise en charge 4K Oui
Type de bus Thunderbolt 3
Performance
MDIX auto Oui
Prise en charge duplex complet Oui
Prise en charge UASP Oui
PXE Oui
Réseaux compatibles 10/100/1000 Mbps
Résolutions numériques max. Dual 4K displays - HDMI 4096 x 2160p @ 60Hz / 3840 x 2160p @ 60Hz
Type et débit Thunderbolt 3 - 40 Gbit/s
Vitesse max. de transfert de données 40 Gb/s (Thunderbolt 3)
5 Gb/s (USB 3.0)
2 Gb/s (Ethernet ; en mode duplex intégral)
Connecteur(s)
Types de connecteur 1 - Thunderbolt™ 3 USB-C (24-pin) Mâle
2 - HDMI Femelle
1 - USB Type-A (9 broches) USB 3.0 Femelle
1 - USB Type-A (4 broches) USB 2.0 Femelle
1 - RJ-45 Femelle
Logiciel
Compatibilité système d’exploitation Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.13
Notes spéciales / Configuration
Configurations du système et du câblage Ordinateur doté de la technologie Thunderbolt 3 avec un port Thunderbolt 3.
Remarque Il est nécessaire de disposer d’un écran compatible 4K pour obtenir une résolution 4K x 2K (autre désignation de 4K).
Alimentation
Adaptateur d’alimentation inclus Alimentation par USB
Conditions environnementales
Humidité Humidité relative de 5~95 % (sans condensation)
Température de fonctionnement 5°C to 35°C (41°F to 95°F)
Température de stockage -40°C to 70°C (-40°F to 158°F)
Caractéristiques physiques
Couleur Black & Gray
Hauteur du produit 18.8 mm [0.7 in]
Largeur du produit 60 mm [2.4 in]
Longueur de câble 200 mm [7.9 in]
Longueur du produit 120 mm [4.7 in]
Poids du produit 145.8 g [5.1 oz]
Type de boîtier Aluminium
Informations d'emballage
Poids brut 268.2 g [9.5 oz]
Contenu du paquet
Inclus dans le paquet 1 - Station d'accueil
1 - Manuel d'instruction

Compatibilité

Voir la compatibilité du système d’exploitation complet
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.13

Certifications

Produits associés

Station d'accueil Thunderbolt 3 double 4K 60 Hz pour ordinateur portable - Mac et Windows
Nouveau
TB3DKM2DP
Station d'accueil Thunderbolt 3 double 4K 60 Hz pour ordinateur portable - Mac et Windows

Créez un poste de travail à deux moniteurs alimentée par bus, avec deux écrans 4K DisplayPort, un port USB 3.0 et un port Gigabit Ethernet, ainsi qu'une configuration de bureau flexible dotée d'un câble long.

211,99 € hors TVA
254,39 € incluant TVA

Accessoires