Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comVGA Video Extender over Cat 5 Remote Receiver with Audio
Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable – receiver only
Product ID: STUTPEALRGB
- Send video and audio over Cat5 or better cabling to remote displays
- Monitors can be situated up to 300m / 950ft away at a resolution of 1280x1024 / 720p
- Supports maximum resolutions of up to 1920x1080 / 1080p @ 75m / 250ft
- Choice of using a 4 or 8 port transmitter/extender unit – sold separately
- No software or drivers required
- Adjustable EQ and Gain
Not Available
May be in stock with partners
From a Partner
Support
Volume Order? Request a quote
Reseller Pricing: Create an Account
Overview
The STUTPEALRGB VGA Video Extender over Cat 5 Remote Receiver with Audio is the receiver unit utilized by our STUTPEAGB VGA and Audio over Cat 5 extension series. This convenient video distribution system simplifies the implementation of digital signage solutions by allowing a single VGA source and corresponding audio to be broadcast to multiple displays at up to 300m (950ft) away.
Comprised of one receiver unit per display, and either a ST124UTPEAGB 4 port VGA & Audio extender or ST128UTPEAGB 8 port VGA & Audio extender unit, the VGA and Audio extension series can transmit a single VGA output and corresponding audio to four or eight displays/receivers over standard Cat 5 or better UTP cable.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Extends the connection distance of a VGA signal by up to 950 feet (300 meters) offering flexibility in the placement of your equipment
- Cat5 extension design allows you to make use of existing Cat 5 or better wiring infrastructure
- Pure hardware design - no software or drivers required for simple implementation
Applications
Use digital signage to catch the attention of your audience and deliver up to date content the way you want it to be seen and heard
Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
Ideal for digital signage applications in financial, educational, and business sectors
Extend your display across harsh environment industrial sites
Perfect for video conferencing solutions in boardrooms and office settings
Optimize placement of your demo stations at trade-shows and in auditoriums
Technical Specifications
Product Numbers | ||
---|---|---|
Extertis IE | STCSTUTPEALRGB | |
Ingram IE | V931149 | |
UPC Code | 065030840217 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | Yes | |
Cabling | Cat 5 UTP or better | |
Daisy-Chain | Yes | |
Ports | 1 | |
Performance | ||
Max Distance | 300 m / 950 ft | |
Supported Resolutions | 1920x1200 @ 75m(250ft) 1440x900 @ 150m(500ft) 1024x768 @ 300m(950ft) |
|
Wide Screen Supported | Yes | |
Connector(s) | ||
Connector Type(s) | 1 - 3.5 mm Mini-Jack (3 Position) Female | |
1 - RJ-45 Female | ||
1 - VGA (15 pin, High Density D-Sub) Female | ||
Indicators | ||
LED Indicators | 1 - Green - Power | |
Power | ||
Center Tip Polarity | Positive | |
Output Current | 0.6A | |
Output Voltage | 12 DC | |
Power Consumption (In Watts) | 7.2 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 5~90% RH | |
Operating Temperature | 0°C to 50°C (32°F to 122°F) | |
Storage Temperature | -20°C to 70°C (-4°F to 158°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Aluminum | |
Product Height | 25 mm [1 in] | |
Product Length | 130 mm [5.1 in] | |
Product Weight | 270 g [9.5 oz] | |
Product Width | 110.5 mm [4.4 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.7 kg [1.6 lb] | |
What's in the Box | ||
Included in Package | 1 - Long Range UTP Receiver | |
1 - Power Adapter | ||
1 - Instruction Manual |
Related Products
8 Port VGA Video Extender over Cat 5 (UTPE Series)
Extend and distribute your VGA video signal to up to eight remote displays using Cat 5 cabling
1+ In stock
Accessories
15+ In stock
7+ In stock
Cat5e Patch Cable with Molded RJ45 Connectors - 100 ft. - Blue
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
24+ In stock
Cat5e Patch Cable with Molded RJ45 Connectors - 50 ft. - Blue
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
41+ In stock
Cat5e Patch Cable with Molded RJ45 Connectors - 75 ft. - Blue
Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability
98+ In stock
6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M
Connect your VGA monitor with the highest quality connection available
645+ In stock
Product Support
Drivers & Downloads
Manual(s):
-
STUTPEALRGB.pdf
English
Compliance Letter(s):
Data Sheet(s)
- STUTPEALRGB_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
If you need to use a video extender with a video adapter or converter, you should position the adapter or converter as close to the video source as possible. For example, if you need to take a VGA signal from a computer and send it 200 feet to an HDMI® projector, you should convert the signal from VGA to HDMI and use an HDMI extender.
Note: For more information on when to use cables or extenders, see the following FAQ: http://www.startech.com/faq/video_signal_converters_when_to_convert.
Copy Link
Was this information helpful? Yes No
Copy Link
Was this information helpful? Yes No
No, this device is designed to be a point-to-point solution using networking cabling only.
Copy Link
Was this information helpful? Yes No
This device outputs a VGA signal. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.
Target connection | First conversion | Second conversion (if required) |
DVI-D | VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. | HDMI to DVI-D: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. |
DVI-I | VGA to DVI-I: https://www.startech.com/Cables/Audio-Video/Video-Adapter/DVIVGA/. | N/A |
HDMI |
VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. |
N/A |
DisplayPort | VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. | HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort. |
Note: You might need to use more than one converter as part of your solution; however, you should try to use the least number of converters and cables to connect your source and destination. If you have the option to convert to multiple target video connections, choose the option that requires the fewest number of conversions.
DVI-I and DVI-D
When you convert from VGA to DVI, you need to know if you are converting to a DVI-I or a DVI-D connection. For more information about how to identify the type of connection that you need, refer to the following FAQ: https://www.startech.com/faq/video_signal_converters_dvi_interface.
You also need to know which form of DVI that you are using, because DVI-I supports both analog (VGA) and digital (HDMI) signals, while DVI-D only supports digital (HDMI) signals.
Note: Certain devices may have a DVI-I connection but only support DVI-D signaling. It is important to verify that your DVI-I device supports DVI-I signaling.
Copy Link
Was this information helpful? Yes No
Installation
There are a few things you'll want to take care of before you deploy your new video extender in your setup.
It’s important to make sure you have everything you will need ahead of time. These items are listed below.
- Transmitter
- Receiver
- Video source
- Display
- Video cables
- (Optional) Ethernet or fiber cables
- (Optional) Power adapter(s)
It’s also important to test everything in a simplified setup ahead of time to make sure everything works and that you understand how it works.
In order to set up your video extender, complete the following:
- Position your video transmitter near your video source.
- Connect the video output from your video source to the video transmitter.
- (Optional) Connect the power adapter to the video transmitter.
Note: Not all video extenders require external power, or require external power on both ends. Refer to the manual for more information.
- Position your video receiver near your display.
- Connect the video output from your video receiver to your display.
- (Optional) Connect the power adapter to the video receiver.
- If using a wired video extender, connect your network cabling between the video transmitter and the video receiver.
- (Optional) If you are extending anything else supported by your video extender connect those devices to the transmitter and receiver.
- (Optional) If you are using a wireless extender, there may be a sync button you need to press to pair the transmitter and receiver.
Now that you have set up your video extender, you can check that everything is working. You should be able to see your video source's output on the display connected to the video receiver.
If at this point you have further questions regarding a Startech.com video extender, contact our technical support team for further assistance.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+