Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Browse Products...

Discontinued - 2 Port RS232 Serial over IP Ethernet Device Server

Product ID: NETRS232_2GB

Discontinued

Connect to, configure and remotely manage two RS-232 serial device over an IP network

Features
  • Browser based configuration of network settings, serial port line settings, UART transmit and receive buffer trigger levels and serial port flow control

  • Comes complete with Ether Link Manager software making serial device configuration easy

  • Data transfer rates of up to 115.2 Kb/sec per port

More Features . . .
  • Remote Telenet configuration

  • Supports the following network protocols: IP, HTTP, ICMP, TCP, TFTP and UDP

  • Upgradeable firmware

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: NETRS232_2GB

May be in stock with Resellers/Distributors

This two port Ethernet-to-Remote Serial interface converter, lets you install RS 232 serial devices anywhere on your TCP/IP Ethernet WAN/LAN, and your serial devices will perform as if they were right beside you - even over the Internet!

Even at the longest distances, control of your serial devices will be right at your fingertips: the remote serial ports appear alongside your local serial ports in your Windows device manager.

The Serial Ethernet IP Adapter (Device Server, Console Server) is designed to function seamlessly with your other serial ports for totally transparent operation. Your serial equipment – card scanners, access keypads, bar code scanners, and more – will operate as smoothly as if the serial ports were right inside your computer.

For industrial automation, security, Point of Sale, or any time you need reliable, long-range serial communications, this converter will deliver superior performance in any environment.

The StarTech.com Advantage
  • Add two network-enabled RS-232 Serial port to any Ethernet network
  • Allows several users share a serial device
  • No need to setup numerous and costly dedicated serial device servers, manage serial devices from a single PC
  • Operates seamlessly with built-in serial ports, the remote serial ports appear alongside other serial ports in your Windows device manager
  • Works over the Internet!
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), XP (32), 2000 (32)
Windows Server® 2008 R2

Applications
  • Environmental Control (lighting, temperature, clocks)
  • Hospital (monitoring equipment, nurses' stations)
  • Hospitality/Restaurant (credit card/debit card reader, serial printers)
  • Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
  • Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
  • POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
  • Security (UPS control, access key panels, video cameras, card readers)
Warranty Information
Warranty 2 Years
Hardware
Industry Standards HTTP
ICMP
TCP/IP
TFTP
UDP
Performance
Maximum Data Transfer Rate 115.2 Kbps
Connector(s)
Connector Type(s) 1 - RJ-45 Female
2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), XP (32), 2000 (32)
Windows Server® 2008 R2
Special Notes / Requirements
Note All modes other than Driver Mode operate independently of the operating system
Power
Center Tip Polarity Positive
Output Current 200 mA
Output Voltage 12 DC
Power Source AC Adapter Included
Environmental
Operating Temperature 0° to 70° C
Physical Characteristics
Color Beige
Product Height 40 mm [1.6 in]
Product Length 95 mm [3.7 in]
Product Weight 227 g [8 oz]
Product Width 130 mm [5.1 in]
Packaging Information
Shipping (Package) Weight 0.7 kg [1.5 lb]
What's in the Box
Included in Package 1 - 2 Port Serial over IP converter
1 - Power Adapter
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.