StarTech.com

4 Port DVI USB KVM Switch with Audio & USB Hub

Share keyboard, mouse, speakers and a DVI display between four multimedia computers

Product ID: SV431DVIUAGB

  • 4-port DVI USB KVM switch with audio and microphone switching and 2 x USB 2.0 hub ports
  • Channel selection/Hub port control by front-panel push buttons
  • DVI interface technology supports digital video signal transmission
View More
  • Independent/simultaneous USB hub port, audio & mic channels and PC port selection
  • USB keyboard and mouse support
  • HDCP Compliant
287,99 € EUR exc VAT
354,23 € EUR inc VAT
22+ In stock
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable Optional
Performance
DVI Support Yes
Hot-Key Selection No
IP Control No
Maximum Analog Resolutions 2560x1600 @ 60Hz
Maximum Digital Resolutions 1920x1200 @60/70Hz
Maximum Number of Users 1
MTBF 143000 hours
On-Screen Display No
Port Selection Support Push Button
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - DVI-I (29 pin) Female
4 - USB B (4 pin) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 110V-240V AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 115 mm [4.5 in]
Product Height 4.5 cm [1.8 in]
Product Width 25.3 cm [10 in]
Weight of Product 1 kg [2.2 lb]
Packaging Information
Package Height 86 mm [3.4 in]
Package Length 44 cm [17.3 in]
Package Width 21 cm [8.3 in]
Shipping (Package) Weight 1.6 kg [3.5 lb]
What's in the Box
Included in Package 1 - 4 Port DVI KVM Switch
1 - Pack Rubber Feet
1 - Power Adapter
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories