Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Browse Products...

1U 17" HD 1080p Dual Rail Rackmount LCD Console w/ Fingerprint Reader and Front USB Hub

Product ID: RKCOND17HDGB

Control server equipment from a Full HD KVM console, with a convenient dual-rail slide design

Features
  • Dual-rail console design allows LCD display and keyboard/mouse to slide independently

  • Supports HD resolutions up to 1920x1080

  • Durable 1U rack mountable design

More Features . . .
  • LED Backlight; reduced power consumption

  • 2 front USB Hub ports

  • Fingerprint reader for bio-metric security

  • On Screen Display (OSD) control and LED indicators for easy monitoring

  • Integrated 106-key UK standard keyboard with touchpad

Prices may be lower from Resellers:

DABSIE ELARIE
INGIE
Available in
1 996,99 € EUR exc VAT
2 396,39 € inc VAT

ID: RKCOND17HDGB

May be in stock with Resellers/Distributors

Reseller Pricing: Create an Account

Volume Order? Request a quote

The RKCOND17HDGB Dual Rail LCD Rack Console lets you control server equipment from a centralized, 17in 1080p KVM console, with an integrated 2-port front USB hub and fingerprint reader.

The dual-rail system allows the display to slide independently from the keyboard/touchpad tray, enabling you to use the console as a monitoring station while the keyboard is stored in the rack.

The integrated single port KVM module offers universal support for DVI or VGA, and USB or PS/2 console connections and includes all of the necessary cabling to get you up and running. Connect the console to either a single system, or a multi-port KVM switch to manage multiple systems. Plus, the front panel USB hub places two easily accessible USB 2.0 ports at your disposal for connecting external storage and other peripherals as needed.

This rackmount LCD also includes a physical key-lock and a bio-metric fingerprint reader to provide an extra layer of security in your server room. The fingerprint reader can be configured for access control, application/file launching and also to create and access virtual secure storage drives for different users.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Maximize screen real estate with a Full HD 1080p display
  • Simplify file transfers and software installations, using the front panel USB hub ports
  • Control access, application/file launching and virtual secure storage with the integrated fingerprint reader
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Perfect for racks with acrylic or glass doors where you can close the rack and leave the display visible, for easy and secure monitoring
  • Ideal for high resolution applications in the server room, where the previous standard 1024x768 17" screens are not sufficient
  • Centralized control of a single system, or dozens of PCs when connected to a KVM switch
  • Improving the internal space-efficiency of existing cabinets
  • Manage cabinet-mounted servers and KVM switches
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock Yes
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type DVI+VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio Wide (16:9)
Brightness 300 cd/m²
Color Depth 8-bit, 16.7M colors
Contrast Ratio 650:1
IP Control No
Maximum Number of Users 1
MTBF 50, 000 Hrs
Pixel Pitch Support 0.264 x 0.264 mm
Response Time 2ms
Supported Resolutions Up to 1920 x 1080
Viewing Angle 140° (H), 120° (V)
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 1.7 A
Input Voltage 100 ~ 240 AC
Output Current 1.7 A
Output Voltage 12 DC
Power Consumption (In Watts) 23.35
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 870 mm [34.3 in]
Minimum Mounting Depth 570 mm [22.4 in]
Product Height 44 mm [1.7 in]
Product Length 465 mm [18.3 in]
Product Weight 10.2 kg [22.4 lb]
Product Width 445 mm [17.5 in]
Packaging Information
Shipping (Package) Weight 16.9 kg [37.3 lb]
What's in the Box
Included in Package 1 - Dual Rail Rack Console
1 - Set, Mounting Rails
1 - DVI-D Cable
1 - VGA PS/2 KVM Cable
2 - USB A to A Cables
2 - Blockers w/ screws
2 - Keys
6 - 6mm Flat Screws
1 - GB Power Cord
1 - Power Adapter
1 - Instruction Manual / Software CD
1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console
RACKCOND1701

1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console

Monitor or control server equipment from a central, KVM-integrated console, with the convenience of a dual-rail console drawer design

2 326,99 € exc VAT
2 792,39 € inc VAT

In stock:   23 Stock
1U 17
RKCONS1716GB

1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

2 188,99 € exc VAT
2 626,79 € inc VAT

In stock:   5 Stock
1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch
RKCONS1908GB

1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

2 080,99 € exc VAT
2 497,19 € inc VAT

In stock:   2 Stock
1U 19
RKCONS1916GB

1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

2 286,99 € exc VAT
2 744,39 € inc VAT

In stock:   10 Stock

Power Adapters (1)

DC Power Adapter - 12V, 5A
SVA12M5NA

DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

80,99 € exc VAT
97,19 € inc VAT

In stock:   19 Stock

KVM Switches (2)

16 Port 1U Rackmount USB KVM Switch with OSD
SV1631DUSBU

16 Port 1U Rackmount USB KVM Switch with OSD

Control up to 16 USB computers from a single keyboard, mouse and monitor

881,99 € exc VAT
1 058,39 € inc VAT

In stock:   4 Stock
8 Port 1U Rackmount USB KVM Switch with OSD
SV831DUSBU

8 Port 1U Rackmount USB KVM Switch with OSD

Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor

466,99 € exc VAT
560,39 € inc VAT

In stock:   31 Stock

* Product appearance and specifications are subject to change without notice.