StarTech.com

1U 17" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

Product ID: RKCONS1701GB

  • Bright Active Matrix TFT Display
  • Durable design
  • OSD function (On Screen Display) for LCD display
View More
  • Security features, including port locking and auto scan
  • Supports both USB and PS/2 connected servers or KVMs
1 196,99 € EUR exc VAT
1 472,30 € EUR inc VAT
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Display Size 17in
Front Door Key Lock Yes
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Aspect Ratio 4:3
Brightness 250 cd/m²
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280X1024
On-Screen Display Yes
Pixel Pitch Support 0.264 x 0.264 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Sync 45~80KHZ
Viewing Angle 170° (H), 160° (V)
Connector(s)
Console Interface(s) 1 - USB Type-A (4 pin) USB 2.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Output Current 4A
Output Voltage 12 DC
Power Consumption (In Watts) 25
Power Source AC Adapter Included
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 6ft (1.83m) Console Cable Kit
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 800 mm [31.5 in]
Minimum Mounting Depth 550 mm [21.7 in]
Product Height 4.5 cm [1.8 in]
Product Length 53 cm [20.9 in]
Product Width 48.1 cm [18.9 in]
Weight of Product 12 kg [26.5 lb]
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 56.8 cm [22.4 in]
Package Width 66.5 cm [26.2 in]
Shipping (Package) Weight 17.2 kg [38.1 lb]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer (1)
1 - Mounting Rails - Set (1)
1 - Console Cable Kit (1)
1 - Power Adapter (1)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 19
RKCONS1901GB
1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

1 603,99 € exc VAT
1 972,91 € inc VAT
10+ In stock

Accessories