StarTech.com

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display, using this short cable

Product ID: MDP2HDMM1MB

  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
  • Reduce clutter with a compact 3ft adapter cable
  • Avoid the hassle of converters that require additional cabling and power adapters with a plug-and-play cable adapter
View More
  • Supports HDMI 4K at 30 Hz
  • Plug-and-play installation
  • No power adapter required
€ 21,99 EUR exc VAT
€ 26,83 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 1000 mm [39.4 in]
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 1000 mm [39.4 in]
Color Black
Product Height 12 mm [0.5 in]
Product Length 1010 mm [39.8 in]
Product Weight 44 g [1.6 oz]
Product Width 21 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 60 g [2.1 oz]
What's in the Box
Included in Package 1 - mDP to HDMI adapter cable

Certifications

Related Products

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
MDP2HDMM2MB
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display

€ 24,99 exc VAT
€ 30,49 inc VAT
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
DP2HDMM2MB
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

€ 30,99 exc VAT
€ 37,81 inc VAT
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

€ 29,99 exc VAT
€ 36,59 inc VAT
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White
MDP2HDMM1MW
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display using this short cable

€ 21,99 exc VAT
€ 26,83 inc VAT
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White
MDP2HDMM2MW
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display

€ 24,99 exc VAT
€ 30,49 inc VAT