×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

DVI Video Extender over Cat 5 UTP

Product ID: ST121UTPDVI

Extend a single DVI video signal up to 150ft over Cat5 cabling

Features
  • Consists of 1 local unit, and 1 remote unit for an all-in-one solution

  • Extends video signal over standard Category 5 UTP cable

  • Supports resolutions up to 1600x1200 @ 60Hz

  • Supports DVI-D interface

Prices may be lower from Resellers:

AMAZJP COMPJP EBEARJ ECURJP KOMJP NANOJP PCONE SYNRJP TOKKJP EBEST TLFFY
SYNNJP
Available in
¥27,817 JPY exc tax
¥30,042 inc tax

ID: ST121UTPDVI

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The ST121UTPDVI DVI Video Extender over Cat 5 UTP lets you extend a DVI Digital (DVI-D) video signal over Category 5 (or better) cable at distances of up to 150-feet (45-meters) from the video source to the intended display, without sacrificing video quality.

This cost-effective video extender is simple to use and offers a compact form factor, helping to save valuable work space.

With support for resolutions up to 1600x1200, this DVI extender can be easily integrated using existing Ethernet infrastructure wiring, and offers a completely hardware-based solution with no software or drivers required - perfect for any small scale point-to-point digital signage application that requires high quality DVI video.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Extending DVI-D video signals over Cat 5 cable (or better) enables you to make use of existing Ethernet infrastructure without the expense of costly proprietary cabling systems
  • Pure hardware design simplifies installation and set up, with no software or drivers required
  • Uses standard Category 5 UTP cable for economical and reliable data transmission
Common Customer Questions

View FAQs...

Applications
  • Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment
  • Ideal for digital signage applications in financial, educational, business and retail/POS sectors
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Cabling Cat 5 UTP or better
Daisy-Chain No
Ports 1
Performance
Max Distance 45 m / 150 ft
Maximum Digital Resolutions 1600x1200 @ 60Hz
Connector(s)
Local Unit Connectors 1 - DVI-I (29 pin) Female
1 - RJ-45 Female
Remote Unit Connectors 1 - DVI-I (29 pin) Female
1 - RJ-45 Female
Special Notes / Requirements
Note DVI-A (Analog) signal not supported
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 115V AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source 2 AC Adapters Included
Environmental
Humidity 15 to 90% relative humidity, non-condensing
Operating Temperature 32° to 122° F (0° to 50° C)
Storage Temperature -4° to 158° F (-20 to 70° C)
Physical Characteristics
Color Black
Product Height 1.5 in [38 mm]
Product Length 2.6 in [67 mm]
Product Weight 4.9 oz [138 g]
Product Width 2 in [52 mm]
Packaging Information
Shipping (Package) Weight 1.5 lb [0.7 kg]
What's in the Box
Included in Package 1 - DVI Local Unit Extender
1 - DVI Remote Unit Extender
2 - Power Adapters
1 - Instruction Manual
Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH25

Cat5e Patch Cable with Snagless RJ45 Connectors - 25 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

¥1,143 exc tax
¥1,234 inc tax

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH50

Cat5e Patch Cable with Snagless RJ45 Connectors - 50 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

¥1,943 exc tax
¥2,098 inc tax

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH100

Cat5e Patch Cable with Snagless RJ45 Connectors - 100 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

¥3,591 exc tax
¥3,878 inc tax

* Product appearance and specifications are subject to change without notice.