StarTech.com

10 ft DVI-D Single Link Monitor Extension Cable - M/F

Extend your DVI-D (single link) connection by 10ft

Product ID: DVIDSMF10

  • Supports a maximum resolution of 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Supports hot plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • Molded connectors with strain relief
¥2,230 JPY exc tax
¥2,453 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (19 pin) Male
Connector B 1 - DVI-D (25 pin) Female
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Product Length 10 ft [3 m]
Weight of Product 9.4 oz [266 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.4 in [35 mm]
Package Length 8.7 in [22 cm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 9.7 oz [275 g]
What's in the Box
Included in Package 10 ft DVI-D Single Link Monitor Extension Cable - M/F

Certifications