StarTech.com

3ft DisplayPort Panel Mount Cable - F/M

Allows a DisplayPort connection to be mounted on a secure easily accessible panel.

Product ID: DPPNLFM3

  • Latched connectors to reduce accidental disconnects
¥2,041 JPY exc tax
¥2,245 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Female
Physical Characteristics
Cable Length 3 ft [0.9 m]
Cable OD 0.3 in [7.3 mm]
Color Black
Product Length 3 ft [0.9 m]
Weight of Product 3.3 oz [94 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 8.3 in [21 cm]
Package Length 7.9 in [20 cm]
Package Width 0 in [0.1 mm]
Shipping (Package) Weight 3.3 oz [94 g]
What's in the Box
Included in Package 1 - 3ft. Panel Mount DisplayPort Cable

Certifications

Related Products

1 ft Panel Mount USB Cable A to A - F/M
USBPNLAFAM1
1 ft Panel Mount USB Cable A to A - F/M

Add an external panel mount USB connection to a PC or faceplate

¥930 exc tax
¥1,023 inc tax
1 ft Panel Mount USB Cable B to B - F/M
USBPNLBFBM1
1 ft Panel Mount USB Cable B to B - F/M

For customized USB device solutions; allows the USB connection to be mounted on a secure easily accessible panel

¥844 exc tax
¥928 inc tax
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F
USBPNLAFHD1
1 ft Panel Mount USB Cable - USB A to Motherboard Header Cable F/F

Connect a panel-mountable USB port to your motherboard header.

¥914 exc tax
¥1,005 inc tax

Accessories