StarTech.com

High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 45 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 45 feet

Product ID: HDMM45

  • Supports Ultra HD Resolutions up to 3840x2160 (4K x 2K)
  • Provides connection distances up to 45 feet away
  • Guaranteed reliability with our lifetime warranty
¥8,594 JPY exc tax
¥9,281 JPY inc tax

Overview

This HDMI cable lets you connect your Ultra HD devices at distances of up to 45 feet, with no external power or active circuitry.

The cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high-definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4K x 2K.

The cable combines crystal-clear image resolutions with high-bandwidth video and multi-channel digital audio into a single cable.

The HDMM45 from StarTech.com is backed by a lifetime warranty for guaranteed reliability.

Applications

Connect high-definition A/V devices such as streaming media players, Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 45 ft [13.7 m]
Color Black
Connector Style Straight
Product Length 45 ft [13.7 m]
Product Weight 3.4 lb [1.6 kg]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 3.5 lb [1.6 kg]
What's in the Box
Included in Package 1 - 45ft High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

1 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM1
1 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

¥1,186 exc tax
¥1,280 inc tax
20 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM20
20 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

¥4,646 exc tax
¥5,017 inc tax
30 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM30
30 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

¥5,752 exc tax
¥6,212 inc tax
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 40 ft.
HDMM40
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 40 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 40 feet

¥7,743 exc tax
¥8,362 inc tax

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.