StarTech.com

6 ft Coax HD15 VGA to 5 BNC Monitor Cable – M/M

Connect your PC's VGA/SVGA port to a monitor with 5 BNC connectors

Product ID: VGABNC5

¥1,920 JPY exc tax
¥2,112 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - BNC (RF Coax) Male
Special Notes / Requirements
Note RGB signal: Red, Green, Blue wires, Vertical Sync: Black wire, Horizontal Sync: White wire
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 9.1 oz [257 g]
Packaging Information
Package Height 1 in [25 mm]
Package Length 11.4 in [29 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 9.3 oz [264 g]
What's in the Box
Included in Package 1 - SIX FOOT VGA to FIVE MONITOR CABLE

Certifications