StarTech.com

6 ft 1394b 9 Pin to 9 Pin FireWire 800 Cable M/M

Deliver high speed data transfers between your FireWire devices

Product ID: 1394_99_6

  • Fast data transfer rate of up to 800 Mbits/sec
  • Hot Pluggable feature allows swapping of live devices without turning off your computer
  • Compliant with FireWire800 and 1394b standards
View More
  • Compatible with all 1394b PC FireWire, Apple FireWire, and Sony iLink devices
  • Supports a daisy-chain of up to 63 fireWire devices
  • 9-pin cable draws power from FireWire bus
  • Highest quality shielding protects from EMI (electromagnetic interference) noise
  • Twisted Pair Construction
¥1,698 JPY exc tax
¥1,867 JPY inc tax

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Industry Standards FireWire 800, 1394b
Connector(s)
Connector A 1 - FireWire 800 (9 pin, IEEE 1394b) Male
Connector B 1 - FireWire 800 (9 pin, IEEE 1394b) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Weight of Product 2.5 oz [70.8 g]
Packaging Information
Package Height 8.3 in [21.1 cm]
Package Length 7.8 in [19.9 cm]
Package Width 0.5 in [13 mm]
Shipping (Package) Weight 2.5 oz [71.8 g]
What's in the Box
Included in Package 1 - 6 ft 1394b 9 Pin to 9 Pin FireWire 800 Cable M/M

Certifications

Related Products

IEEE-1394b Firewire 800 Cable (9-pin) - M/M
1394_99_10
10 ft 1394b FireWire 800 Cable 9-9 M/M

Deliver high speed data transfers between your FireWire devices

¥2,027 exc tax
¥2,229 inc tax