StarTech.com

Dual 4K Monitor Thunderbolt 3 Dock with 3x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | USB-C to DP Cable | 85W PD

Product ID: TB3DK2DPPD

  • Connect dual UHD 4K monitors (DisplayPort and Thunderbolt 3 USB-C) to your MacBook Pro or Windows Thunderbolt 3 laptop
  • Easy to set up and ready to go with no driver installation required
  • Connect your USB devices with 3x USB 3.0 ports - 1x USB-C and 2x USB-A (including 1x Fast-Charge)
View More
  • Power and charge your laptop with Power Delivery 2.0 (up to 85W)
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
  • For easy setup, a 6 ft./1.8 m USB-C to DP cable is included
¥35,058 JPY exc tax
¥38,563 JPY inc tax

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge DSL6540
Fresco - FL1100EX
Texas Instruments - PCM2912A
Intel - WGI210AT
Texas Instruments - TPS65983
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards Thunderbolt 3
USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
10 Gbps (USB 3.1 Gen 2)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Single display - DisplayPort - 4096 x 2160p / 3840 x 2160p
Single Display - Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p
Dual displays - DisplayPort 4096 x 2160p / 3840 x 2160p and Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p
Type and Rate Thunderbolt 3 - 40 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
1 - DisplayPort (20 pin) Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
1 - USB Type-A (9 pin) USB 3.0 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.15
Special Notes / Requirements
Note A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps. USB 3.1 Gen 2 offers speeds up to 10Gbps.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Your laptop's Thunderbolt 3 port must support USB Power Delivery 2.0 in order to power and charge your laptop.
Power
Input Current 2.5 A
Input Voltage 100 - 240 AC
Output Current 8.5 A
Output Voltage 20V DC
Plug Type CP (OD:7.4/ID:5.1/CPD:0.6)
Power Consumption (In Watts) 170
Power Delivery 85W
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 20.5 in [520 mm]
Color Gray and Black
Enclosure Type Aluminum and Plastic
Product Height 1.1 in [2.7 cm]
Product Length 8.7 in [22 cm]
Product Width 3.1 in [80 mm]
Weight of Product 15.9 oz [450 g]
Packaging Information
Package Height 3.5 in [88 mm]
Package Length 9.8 in [24.8 cm]
Package Width 5.8 in [14.8 cm]
Shipping (Package) Weight 3.3 lb [1.5 kg]
What's in the Box
Included in Package 1 - docking station
1 - 1.7 ft. [520 mm] Thunderbolt 3 cable
1 - 6 ft. [1.8 m] USB-C to DP cable
1 - universal power adapter
2 - power cords (NA/JP, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.15

Certifications

Related Products

Dual 4K 60Hz Monitor Thunderbolt 3 Dock with 6x USB 3.0 Ports
TB3DOCK2DPPD
Dual 4K 60Hz Monitor Thunderbolt 3 Dock with 6x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | SD Card Reader | USB-C to DP Cable | 85W PD

¥46,472 exc tax
¥51,119 inc tax
Thunderbolt 3 Dual-4K Docking Station for Laptops - Windows Only
TB3DK2DPW
Thunderbolt 3 Dual-4K Docking Station for Laptops - Windows Only

Laptop Docking Station | Windows® | Dual 4K DisplayPort | 3x USB 3.0 (Type A) Ports

¥29,784 exc tax
¥32,762 inc tax
Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable
TB2DOCK4K2DP
Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable

Transform your MacBook or laptop into a dual-monitor workstation, or connect a single 4K Ultra HD display

¥49,148 exc tax
¥54,062 inc tax
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

¥37,298 exc tax
¥41,027 inc tax
Thunderbolt 3 Dual-4K Docking Station for Laptops - Mac and Windows
TB3DKDPMAW
Thunderbolt 3 Dual-4K Docking Station for Laptops - Mac and Windows

Laptop Docking Station | Mac & Windows® | 2x USB-C | 1x USB-A | 15W PD | Audio & Mic

¥25,625 exc tax
¥28,187 inc tax

Accessories