×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

5.25” USM Storage Bay with 2.5” SATA USM / USB 3.0 Hard Drive Enclosure

Product ID: S2510U33RUSM

Add a hot swap 5.25” USM bay to a PC, and connect your 2.5” SSD/HDD with the included enclosure

Features
  • Compatible with Seagate GoFlex®, and other USM devices

  • Included 2.5” External USM Enclosure w/ USB 3.0 UASP Adapter

  • UL94 V0 Flammability rating

More Features . . .
  • Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)

  • Front-mount 5.25” drive bay design

  • UASP Compliant

  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • Plug-and-Play and Hot-Swap compatible

  • Push-button drive ejection

Prices may be lower from Resellers:

AMAZJP COMPJP DELLJP EBEARJ ECURJP KOMJP NANOJP PCONE SYNRJP TOKKJP EBEST TLFFY
SYNNJP
Available in
¥6,532 JPY exc tax
¥7,054 inc tax

ID: S2510U33RUSM

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The S2510U33RUSM  USM Removable Storage Bay and Enclosure turns a 5.25" front computer bay into a hot-swappable USM interface for you to connect a 2.5” SATA hard drive (HDD) or solid state drive (SSD), using the included USM enclosure. Both the bay and enclosure are compatible with Seagate GoFlex® and other USM interface devices, and support SATA III transfer speeds up to 6.0 Gbps.

USM (Universal Storage Module) is a portable drive standard that interfaces with SATA and enables you to hot-swap drives between multiple host devices, such as PCs, notebooks, DVRs and many others.

Using the included USM to USB 3.0 adapter, the enclosure can also be connected externally to non-USM host devices via USB. Plus, with support for UASP, the enclosure performs up to 70% faster than conventional USB when paired with a UASP-enabled host controller, to utilize the full potential of your SATA III hard drives. See our UASP testing results below for further details.

For even more versatility, StarTech.com offers the S2510U33USM, an additional 2.5in USM SATA Hard Drive Enclosure, which offers the option to swap multiple drives in and out of the main computer as needed.

The USM removable hard drive bay interfaces with SATA, and can be mounted into any 5.25" front bay, to provide a hot-swappable mobile rack. The bay features push-button ejection allowing drives to easily be installed and removed from the computer system, providing a convenient method of creating backups that can then be removed for safe keeping, archiving or external portable access.

To ensure compatibility with your computer system, the S2510U33RUSM supports all of the leading operating systems, including: Microsoft Windows® (8/7/Vista/XP/Server 2008/Server 2003), Apple® OSX (10.9/10.8/10.7/10.6), Linux, and Google Chrome OS™.

The S2510U33RUSM is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac (OSX 10.8 or above), and Linux. In testing UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP enabled StarTech.com enclosure, and a SATA III solid state drive.

The StarTech.com Advantage
  • Universal compatibility, with support for third party USM devices including Seagate GoFlex®
  • Maximum portability, with durable aluminum enclosure and external drive access using USB 3.0 adapter
  • 70% Faster than traditional USB 3.0, with UASP support
  • Simplifies managing/mounting backup drives, by adding removable USM internal storage
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Add a hot-swap bay to a server or workstation computer, for a removable backup solution
  • Switch between fast internal storage and portable external storage
  • Environments where storage drives need to be replaced/removed regularly
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1053 - 6G
Drive Installation Removable
Drive Size 2.5in
Front Door Key Lock No
Interface SATA
USB 3.0
Number of Drives 1
Performance
General Specifications UL94 V0 Flammability rating
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USM (22 pin SATA Data & Power) Male
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - HDD Power/Activity (Enclosure)
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 1.6 in [41 mm]
Product Length 6 in [152 mm]
Product Weight 9.7 oz [275 g]
Product Width 5.8 in [148 mm]
Packaging Information
Shipping (Package) Weight 17.7 oz [502 g]
What's in the Box
Included in Package 1 - USM 5.25” Installation Bay
1 - 2.5” USM HDD Enclosure
1 - USM to USB 3.0 interface adapter
1 - Micro USB 3.0 Cable
1 - Installation Screw Kit
1 - Instruction Manual
Removable 2.5
SAT2510U3REM

Removable 2.5" SATA HDD Enclosure/Backup System/Mobile Rack for 3.5/5.25" Bay

Turn a 2.5in SATA drive into a front bay mounted removable HDD backup solution

¥6,742 exc tax
¥7,281 inc tax

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

¥6,499 exc tax
¥7,018 inc tax

2.5in SATA Removable Hard Drive Bay for PC Expansion Slot
S25SLOTR

2.5in SATA Removable Hard Drive Bay for PC Expansion Slot

Use an available expansion card slot to install a hot swappable 2.5in hard drive

¥4,586 exc tax
¥4,952 inc tax

2.5in USB 3.0 SATA Hard Disk Drive Enclosure for SAT2510U3REM
SAT2510U3S

2.5in USB 3.0 SATA Hard Disk Drive Enclosure for SAT2510U3REM

Turn a 2.5in SATA HDD/SSD into an external USB 3.0 drive while also an additional or replacement removable enclosure for the SAT2510U3REM

¥6,637 exc tax
¥7,167 inc tax

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

¥3,164 exc tax
¥3,417 inc tax

2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32

2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

¥3,430 exc tax
¥3,704 inc tax

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

¥3,068 exc tax
¥3,313 inc tax

SATA Cables (2)

18in Latching SATA Cable
LSATA18

18in Latching SATA Cable

SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.

¥693 exc tax
¥748 inc tax

Round Latching SATA Cable
LSATARND18

18in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

¥814 exc tax
¥879 inc tax

Computer Power Cables - Internal (3)

6in SATA Power Y Splitter Cable Adapter - M/F
PYO2SATA

6in SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your Power Supply

¥880 exc tax
¥950 inc tax

4x SATA Power Splitter Adapter Cable
PYO4SATA

4x SATA Power Splitter Adapter Cable

Add three extra SATA power outlets to your Power Supply

¥1,034 exc tax
¥1,116 inc tax

6in 4 Pin Molex to SATA Power Cable Adapter
SATAPOWADAP

6in 4 Pin Molex to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

¥403 exc tax
¥435 inc tax

* Product appearance and specifications are subject to change without notice.