×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1U 17" HD 1080p Rackmount LCD Console with Front USB Hub

Product ID: RACKCONS17HD

Control server equipment from a centralized, Full HD KVM console

Features
  • Supports HD resolutions up to 1920x1080

  • Durable 1U rack-mountable design

  • LED Backlight; reduced power consumption

More Features . . .
  • 2 front USB Hub ports

  • VGA or DVI video input support

  • Compatible with USB or PS/2 PCs and KVMs

  • On Screen Display (OSD) control and LED indicators for easy monitoring

  • Integrated 106-key US standard keyboard with touchpad

Prices may be lower from Resellers:

AMAZJP COMPJP EBEARJ ECURJP KOMJP NANOJP PCONE SYNRJP TOKKJP EBEST TLFFY
SYNNJP
Available in
¥196,079 JPY exc tax
¥211,765 inc tax

ID: RACKCONS17HD

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The RACKCONS17HD 17” Full HD LCD Rack Console lets you control server equipment from a centralized, 17in 1080p KVM console, with an integrated 2-port front USB hub.

The integrated single port KVM module offers universal support for DVI or VGA, and USB or PS/2 console connections and includes all of the necessary cabling to get you up and running. Connect the console to either a single system, or a multi-port KVM switch to manage multiple systems.

The front panel USB hub places two easily accessible USB 2.0 ports at your disposal for connecting external storage and other peripherals as needed.

For added security in your server room, this rackmount LCD also includes a physical key-lock.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Maximize screen real estate with a Full HD 1080p display
  • Simplify file transfers and software installations, using the front panel USB hub ports
  • Universal control of a server or KVM switch with support for DVI or VGA video, and USB or PS/2 input
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Ideal for high resolution applications in the server room, where the previous standard 1024x768 17" screens are not sufficient
  • Centralized control of a single system, or dozens of PCs when connected to a KVM switch
  • Improving the internal space-efficiency of existing cabinets
  • Manage cabinet-mounted servers and KVM switches
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock Yes
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type DVI+VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio Wide (16:9)
Brightness 300 cd/m²
Color Depth 8-bit, 16.7M colors
Contrast Ratio 650:1
IP Control No
Maximum Number of Users 1
MTBF 50, 000 Hrs
Pixel Pitch Support 0.264 x 0.264 mm
Response Time 2ms
Supported Resolutions Up to 1920 x 1080
Viewing Angle 140° (H), 120° (V)
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin)
1 - VGA (15 pin, High Density D-Sub)
2 - PS/2 (6 pin, Mini-DIN)
2 - USB Type-A (4 pin) USB 2.0
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 1.7 A
Input Voltage 100 ~ 240 AC
Output Current 4.17 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 23.35
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 39.4 in [1000 mm]
Minimum Mounting Depth 19.8 in [504 mm]
Product Height 1.7 in [43 mm]
Product Length 18.5 in [470 mm]
Product Weight 20.5 lb [9.3 kg]
Product Width 17.3 in [440 mm]
Packaging Information
Shipping (Package) Weight 37.8 lb [17.1 kg]
What's in the Box
Included in Package 1 - 1U Rack Console
1 - Set, Mounting Rails
2 - Extended Brackets
2 - Short Brackets
2 - Short Bracket Attachments
2 - Keys
1 - 6ft (1.8m) PS/2 VGA KVM Cable
1 - 6ft (1.8m) USB A-A Cable
6 - #6-32x6 Flat Screws
6 - M4x5 Screws
1 - Power Adapter
1 - NA Power Cord
1 - Instruction Manual
1U 17
RACKCONS1708

1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

¥191,721 exc tax
¥207,058 inc tax

Power Adapters (1)

DC Power Adapter - 12V, 5A
SVA12M5NA

DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

¥8,297 exc tax
¥8,960 inc tax

DVI Cables (2)

1 ft DVI-D Dual Link Cable - M/M
DVIDDMM1

1 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

¥1,566 exc tax
¥1,691 inc tax

DVI-D Dual Link Cable - M/M
DVIDDMM15

15 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

¥2,750 exc tax
¥2,970 inc tax

USB 3.0 Cables (3)

6 ft Black SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6BK

6 ft Black SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

¥1,134 exc tax
¥1,224 inc tax

6 ft SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6

6 ft SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

¥1,134 exc tax
¥1,224 inc tax

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
USB3SAA3MBK

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)

Connect USB 3.0 USB-A devices to a USB hub or to your computer

¥1,412 exc tax
¥1,524 inc tax

VGA Cables (1)

Coax HD15 VGA Cable - M/M
MXT101MMHQ1

1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

¥930 exc tax
¥1,004 inc tax

* Product appearance and specifications are subject to change without notice.