StarTech.com

Wireless Display Adapter with HDMI - 1080p

Connect - Collaborate - Communicate

Product ID: WIFI2HDMC

  • Native compatibility with hundreds of devices (Miracast)
  • Software included for additional device compatibility (Windows)
  • Built-in media server for wireless or USB storage devices
View More
  • HDMI output with 1080p support
  • Optional LAN port for wired devices
  • Optional analog audio/video out with included cable
$2,248.07 MXN inc VAT

Overview

Wirelessly broadcast your smartphone, tablet, or laptop onto any HDMI display with this wireless Miracast adapter. The HDMI over wireless adapter natively supports Miracast enabled mobile devices such as Android smartphones & tablets, and Windows® 8.1 laptops, Ultrabooks & Surface tablets. Additional Software is also included with the Miracast receiver for guaranteed compatibility with Windows based computers through a standard Wi-Fi or wired LAN connection.

Connect

Keep your boardroom free of clutter by wirelessly connecting your HDMI projector to almost any mobile device. With native support for a broad range of Miracast smartphones and tablets including Samsung devices that run All-share and Screen Mirror software, this Miracast receiver is perfect for BYOD (Bring Your Own Device) office and boardroom applications.

Chart displaying supported platforms

Collaborate

Synergize with your co-workers by effortlessly and wirelessly sharing and switching your display between different video source devices. The Miracast adapter has an intuitive interface that ensures hassle-free operation.

Tablet shares it's screen with a boardroom display

Communicate

Your mobile device is designed to be portable. This means the screen is too small to share with more than two people. Present big ideas on the big screen from the comfort and portability of your own smartphone, tablet, or laptop.

The WIFI2HDMC is backed by a 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Connect wirelessly, and make BYOD simple without the hassle of cables and clutter
  • Collaborate with co-workers by easily and wirelessly switching between mobile source devices
  • Communicate by presenting on the big screen from the comfort of your own tablet, smartphone, or laptop

Applications

Display audio/video content such as a presentation from your smartphone or tablet on a boardroom projector

Share photos or video with audio from your smartphone or tablet to your home theatre system

Display multimedia presentations on HDMI displays at trade-shows and vendor fairs from a portable smartphone or tablet

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling Wireless Ethernet
Daisy-Chain No
Ports 1
Performance
Maximum Digital Resolutions 1920x1080/1080p
Supported File Formats in Media Server Mode AVI, MPEG-1, MPEG-2, MPEG-TS, MPEG-4, 3GP, 3GP2, MOV, WMV and DVR-MS
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Wireless N (IEEE 802.11n)
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - HDMI (19 pin) Female
1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Android (v.4.3 and above)
Indicators
LED Indicators 1 - Power/Activity LED
Power
Input Voltage 100 ~ 240 AC
Output Current 1A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 20%~80%
Operating Temperature 0°C to 45°C (32°F to 131°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 1 in [26 mm]
Product Length 2.6 in [65 mm]
Product Weight 2.8 oz [79 g]
Product Width 3.3 in [85 mm]
Packaging Information
Shipping (Package) Weight 16.9 oz [478 g]
What's in the Box
Included in Package 1 - Wireless Display Adapter
1 - Power Adapter (NA)
1 - USB Cable to Power Adapter Port (optional for USB Power source)
1 - 4 position A/V cable
1 - Software Installation Disc
1 - Quick Installation Guide

Compatibility

View full OS compatibility
Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Android (v.4.3 and above)

Certifications

Related Products

WiFi to HDMI Video Wireless Extender with Audio - High-Definition
WIFI2HD2
WiFi to HDMI Video Wireless Extender with Audio - High-Definition

Wirelessly connect your PC or laptop to your HDMI® television, projector, or monitor through your WiFi network

$5,435.75 inc VAT

Accessories