StarTech.com

VGA over CAT 5 Remote Receiver for Video Extender

Extend and distribute a VGA signal to up to 4 displays over Cat5 cable

Product ID: ST121R

  • Extends video cables by up to 500 ft. (150m)
  • Pure hardware design, no software or drivers required
  • Included mounting brackets
  • Uses standard Category 5 straight-wired, twisted-pair, network patch cable for economical and reliable data transmission
$2,519.51 MXN inc VAT

Overview

The ST121R VGA over Cat5 Video Extender Receiver is specifically designed for use as the receiver unit to the StarTech.com ST1214T 4 Port, and ST1218T 8 Port VGA over Cat5 UTP Extender transmitter units, allowing you to split and extend a single VGA source to up to four remote displays.

From the transmitter device, the VGA video signal is sent over standard 4 pair Category 5 or better UTP cable to remote monitors, each connected to an ST121R Cat 5 VGA receiver - supporting distances of up to 150 meters (500 feet).

A cost-effective video extension solution, this receiver is ideal for a wide range of environments including airports, bus depots, retail, or any large buildings where VGA video needs to be extended to long connection distances.

This product is TAA compliant and backed by a Startech.com 2-year warranty with free lifetime technical support.

The StarTech.com Advantage

  • Cat5 extension design allows you to make use of existing Cat 5 or better wiring infrastructure
  • Included mounting brackets provide versatile mounting options such as a wall, desk, or cabinet for a clean and manageable solution
  • Extends the connection distance of VGA displays by up to 500 feet (150 meters) offering flexibility in the placement of your equipment

Applications

Place the display in a convenient viewing area, while the system equipment is placed elsewhere in a clean and secure environment

Ideal for digital signage applications in financial, educational, and business sectors

Extend your display across harsh environment industrial sites

Perfect for video conferencing solutions in boardrooms and office settings

Optimize placement of your demo stations at tradeshows and in auditoriums

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cabling Cat 5 UTP or better
Daisy-Chain No
Ports 1
Performance
Max Distance 150 m / 500 ft
Maximum Analog Resolutions 1024x768
Maximum Cable Length 500 ft [152.4 m]
Supported Resolutions 1600x1200 @ 150ft(50m)
1280x1024 @ 300ft(100m)
1024x768 @ 500ft(150m)
Connector(s)
Remote Unit Connectors 1 - RJ-45 Female
2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 100 ~ 240 AC
Output Current 0.5A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 6
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 0.8 in [20.6 mm]
Product Length 3.3 in [84.2 mm]
Product Weight 5.9 oz [168 g]
Product Width 2.6 in [65.1 mm]
Packaging Information
Shipping (Package) Weight 15.6 oz [441 g]
What's in the Box
Included in Package 1 - REMOTE UNIT VGA EXTENDER
1 - 9V AC 500ma ADAPTORS
1 - INSTRUCTION MANUAL

Certifications

Accessories