StarTech.com

2x2 High Resolution Matrix VGA Video Switch

Share two distinct VGA input source signals between two displays or projectors

Product ID: ST222MX

  • Allows two computers to provide video input to display on 2 different monitors
  • Allows you to switch video input signals on both monitors
  • Works with VGA, SVGA, XGA and Multisync monitors
View More
  • High video bandwidth (250 Mhz) provides resolution of up to 1920 x 1440 pixels
  • Daisy chainable for use with more than 8 monitor hookups
  • Equipped with easy to use front panel selection buttons
$2,027.67 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
AV Input VGA
AV Output VGA
Ports 2
Performance
Bandwidth 250MHz
Maximum Analog Resolutions 1920x1440
Maximum Cable Length 213.2 ft [65 m]
Connector(s)
Connector A 2 - VGA (15 pin, High Density D-Sub) Female
Connector B 2 - VGA (15 pin, High Density D-Sub) Female
Indicators
LED Indicators 4 - Port Selection indicators - 2 Red, 2 Green
Power
Output Current 0.8A
Output Voltage 7.5 AC
Power Consumption (In Watts) 6
Power Source AC Adapter Included
Physical Characteristics
Color Gray
Product Height 1.7 in [4.3 cm]
Product Length 5.1 in [13 cm]
Product Weight 15.5 oz [439 g]
Product Width 3 in [7.5 cm]
Packaging Information
Shipping (Package) Weight 23 oz [652 g]
What's in the Box
Included in Package 1 - 2x2 VGA Matrix Switch
1 - Power Adapter
1 - Instruction Manual

Certifications

Accessories