StarTech.com

25 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

Product ID: HDDVIMM25

  • 1x HDMI male connector
  • 1x DVI-D male connector
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Molded connectors with strain relief
  • High quality construction
$1,584.55 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Connector Style Straight
Product Height 0.6 in [1.6 cm]
Product Length 25 ft [7.6 m]
Product Width 1.6 in [39.5 mm]
Weight of Product 31.8 oz [900 g]
Wire Gauge 24 AWG
Packaging Information
Package Height 0 in [0.1 mm]
Package Length 13 in [33 cm]
Package Quantity 1
Package Width 10 in [25.5 cm]
Shipping (Package) Weight 32.4 oz [918 g]
What's in the Box
Included in Package 1 - 25 ft HDMI® to DVI-D Cable - M/M

Certifications