StarTech.com

3 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

Product ID: HDDVIMM3

  • 1x HDMI male connector
  • 1x DVI-D male connector
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Molded connectors with strain relief
  • High quality construction
$436.90 MXN inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Connector Style Straight
Product Height 0.4 in [1 cm]
Product Length 3 ft [0.9 m]
Product Width 1.6 in [40 mm]
Weight of Product 3.5 oz [100 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.7 in [19 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 3.8 oz [109 g]
What's in the Box
Included in Package 1 - 3 ft HDMI® to DVI-D Cable - M/M

Certifications

Related Products

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6
6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$321.47 inc VAT
HDMI® to DVI-D Cable - M/M
HDMIDVIMM10
10 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$390.51 inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

$321.47 inc VAT
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female
HDDVIMF8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female

Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable

$344.13 inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

$321.47 inc VAT
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male
HDDVIFM8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male

Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable

$321.47 inc VAT
25 ft HDMI® to DVI-D Cable - M/M
HDDVIMM25
25 ft HDMI® to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$1,379.77 inc VAT
30 ft HDMI to DVI-D Cable - M/M
HDMIDVIMM30
30 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$1,610.64 inc VAT
50 ft HDMI to DVI-D Cable - M/M
HDMIDVIMM50
50 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$2,254.68 inc VAT
1m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM1M
1m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 1m away from your DVI-D display

$436.90 inc VAT
2m Mini HDMI to DVI-D Cable - M/M
HDCDVIMM2M
2m Mini HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Mini-equipped camera or other mobile device up to 2m away from your DVI-D display

$460.64 inc VAT

Accessories