StarTech.com

8 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

Product ID: HDMM8

  • 2x HDMI® Male Connectors
  • Offers 8' in cable length
  • Gold-plated HDMI connectors
  • High quality construction
  • Supports Ultra HD Resolutions up to 4k x 2k
$345.20 MXN inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 8 ft [2.4 m]
Color Black
Connector Style Straight
Product Height 0.4 in [1.1 cm]
Product Length 8 ft [2.4 m]
Product Width 0.8 in [20.8 mm]
Weight of Product 6.6 oz [186 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.8 in [21 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 6.9 oz [196 g]
What's in the Box
Included in Package 1 - 8 ft High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

1 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM1
1 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$207.12 inc VAT
3 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM3
3 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$229.77 inc VAT
10 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM10
10 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$367.86 inc VAT
12 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM12
12 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$390.51 inc VAT
15 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM15
15 ft High Speed HDMI® Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$436.90 inc VAT
20 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM20
20 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$896.47 inc VAT
25 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM25
25 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$804.77 inc VAT
30 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM30
30 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$1,104.68 inc VAT
35 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM35
35 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$1,288.08 inc VAT
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 40 ft.
HDMM40
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 40 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 40 feet

$1,494.13 inc VAT
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 45 ft.
HDMM45
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 45 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 45 feet

$1,657.03 inc VAT
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 50 ft.
HDMM50
High Speed HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 50 ft.

Create Ultra HD connections between your HDMI devices at distances of up to 50 feet

$1,657.03 inc VAT