Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com35 ft 10m Plenum-Rated Coax High Resolution Monitor / Projector VGA Cable - HD15 to HD15 M/M
Make a high quality VGA connection to a monitor/projector even through walls or air plenum at distances of up to 35 feet
Product ID: MXT101PMM35
- CMP/FT6 Plenum Fire Rating
- 2x VGA HD15 male connectors
- Triple coaxial + twisted-pair wire for crystal clear display
- Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
- High quality VGA connectors with molded PVC strain relief
- Supports high resolution VGA monitors (1920x1200 and above)
Support
Overview
The MXT101PMM35 35 ft long plenum-rated VGA cable allows for connection distances of up to 35 feet to your monitor or projector and can be installed through air plenums, ducts, walls, conduits, ceilings, or anywhere else a CMP/FT6 fire rating is required.
This durably constructed coaxial cable features two HD15 (male) connectors and eliminates the picture "ghosting" and fuzzy images that are inherent to non-coaxial cables, while providing superior EMI interference protection by using ferrite cores near the connector ends.
This 35-foot plenum-rated VGA cable is backed by StarTech.com’s Lifetime Warranty.
The StarTech.com Advantage
- Overcomes limitations of shorter-length cables with a 35ft connection for your monitors, splitters, and projectors
- Clear picture with coax cable and ferrite cores that eliminate EMI interference
- Guaranteed reliability
Applications
VGA display installations where cable needs to be run through air ducts and plenums, where CMP fire rating is required (educational or commercial installations, etc.)
Connect a high resolution display to a Desktop PC or video switch, up to 35 feet away
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030853408 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Fire Rating | CMP Rated (Plenum) | |
Number of Conductors | 14 | |
Performance | ||
Impedance | 75 Ohm | |
Connector(s) | ||
Connector A | 1 - VGA (15 pin, High Density D-Sub) Male | |
Connector B | 1 - VGA (15 pin, High Density D-Sub) Male | |
Physical Characteristics | ||
Cable Length | 35 ft [10.7 m] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 0.6 in [15 mm] | |
Product Length | 35 ft [10.7 m] | |
Product Weight | 33.9 oz [960 g] | |
Product Width | 1.2 in [30 mm] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 35 oz [991 g] | |
What's in the Box | ||
Included in Package | 1 - 35ft Plenum-Rated Coax VGA Monitor Cable HDDB15 M/M |
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- MXT101PMM35_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+