StarTech.com

Computer Power Cord - NEMA 5-15P to C19, 14 AWG, 10 ft

Create a high-powered connection for your computer or your server room devices

Product ID: PXT515191410

  • Rated to carry 125V at 15A
  • 14 AWG wire
  • UL, RoHS compliant
$569.55 MXN inc VAT

Overview

This NEMA 5-15P-to-C19 power cord features 14 AWG wire that's suitable for high-power connections, making it perfect for high-end server equipment such as routers, switches, Power Distribution Units (PDU), etc.

Plus, you can use the cable to extend the reach of your existing power cord by 10 feet, which gives you the extra distance you need to place your devices according to your server room configuration.

Expertly designed and constructed of high-quality materials, the StarTech.com PXT515191410 power cord is backed by a lifetime warranty.

The StarTech.com Advantage

  • Maximum power handling capability, for larger devices
  • Guaranteed reliability

Applications

Connect your high-power server equipment to a power outlet

Extend your existing power cord by 10 feet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C19 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 15 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Product Length 10 ft [3 m]
Product Weight 17.3 oz [490 g]
Wire Gauge 14 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 17.6 oz [500 g]
What's in the Box
Included in Package 1 - 10 ft 14 AWG Computer Power Cord - NEMA 5-15P to IEC 320 C19

Certifications

Related Products

Computer power cord - C19 to C20, 14 AWG, 10 ft
PXTC19201410
Computer power cord - C19 to C20, 14 AWG, 10 ft

Connect a high-powered server to a power distribution unit

$495.31 inc VAT