StarTech.com
New

Flat Extension Cord - NEMA 5-15R to NEMA Right-Angle 5-15P - 1 ft.

Extend your power cord and angle the plug off to the side, so that it can sit flat against the wall and free up other outlets

Product ID: PAC101R1

  • Position your furniture close to the wall
  • Maximize space on your power strip, surge protector or wall outlet
  • Replace a bulky power plug with this right-angled plug
  • Rated to carry 125V at 13A
$172.83 MXN inc VAT

Overview

Save room around the office, maximize power outlet space, and extend the length of your bulky power cords. This flat extension cord lets you do all three.

Plug in your power cord flat against the wall

The low-profile extension cord has a right-angled NEMA 5-15 plug that sits flat against the wall. This lets you save clearance room when plugging in your device behind a cabinet, desk or other piece of furniture. You no longer need to push up against the plug so that your furniture isn’t sticking off the wall. This avoids putting strain on the plug and protects it from damage. You can use it to extend any NEMA 5-15 power cord (computer, TV, office lamp, etc.) that needs to be plugged into a power outlet located behind a piece of furniture.

Free up unused outlets and replace bulky power plugs

The right-angle power cord also lets you maximize the space on your power strip, surge protector or wall outlet. Since the plug sits to the right of the outlet, the outlet below it or above it isn’t blocked which comes in handy when you have to plug in a device with a large, bulky power cord. You can plug the bulky power cord into the receptacle of the extension cord and plug the right-angled plug into the outlet, freeing up another outlet that would have otherwise been blocked.

PAC101R3 is backed by a StarTech.com lifetime warranty for guaranteed reliability.

Applications

Extend an existing power cord by up to a foot

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Receptacle
Connector B 1 - NEMA 5-15 Power (North America) Plug
Special Notes / Requirements
Note UL Listed
Power
Input Current 13 A
Input Voltage 125 AC
Environmental
Humidity 20~80% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1 ft [0.3 m]
Color Black
Connector Style Straight to Right Angle
Product Height 0.4 in [10 mm]
Product Length 1 ft [0.3 m]
Product Weight 2.8 oz [80 g]
Product Width 0.5 in [12 mm]
Wire Gauge 16 AWG
Packaging Information
Shipping (Package) Weight 2.8 oz [80 g]
What's in the Box
Included in Package 1 - power cable

Certifications

Related Products

Flat Extension Cord - NEMA 5-15R to NEMA Right-Angle 5-15P - 3 ft.
Coming Soon
PAC101R3
Flat Extension Cord - NEMA 5-15R to NEMA Right-Angle 5-15P - 3 ft.

Extend your power cord and angle the plug off to the side, so that it can sit flat against the wall and free up other outlets

$198.35 inc VAT