StarTech.com

Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.

Power two devices at once from a single power outlet, perfect for dual-monitor setups

Product ID: PXT101Y10

  • Connect to two monitors securely, without placing strain on the cable
  • Maximize space on your power strip, surge protector or wall outlet
  • Guaranteed reliability
$445.43 MXN inc VAT

Overview

This C13 Y-cable lets you plug multiple devices into a single power outlet, to maximize the space on your power strip, surge protector or wall outlet. It’s perfect for setting up dual monitor arms.

The cable length from the Y-split is 30 inches on each side. This gives you an extended reach for connecting to two monitors securely, without placing a strain on the cable.

You can also use the power-splitter cable to connect a monitor and computer, or any two devices that have a C13 power connection, to the same outlet. 

The PXT101Y10 is built to exact specifications and is fully tested to ensure maximum performance. Plus, the cable is backed by a StarTech.com lifetime warranty for guaranteed reliability.

Applications

Power two devices from a single power outlet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 2 - IEC 60320 C13 Power
Special Notes / Requirements
System and Cable Requirements The cable length from the Y split is 30 inches on each side.
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Product Length 10 ft [3 m]
Product Weight 12.7 oz [360 g]
Wire Gauge 18 AWG
Packaging Information
Shipping (Package) Weight 12.9 oz [366 g]
What's in the Box
Included in Package 1 - 10ft NEMA 5-15P to 2x C13

Certifications

Related Products

6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
PXT101Y
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13

Power two devices (computer, monitor, printer) from a single power outlet

$370.03 inc VAT