StarTech.com

Thunderbolt 3 Dual-4K Docking Station for Laptops - Mac and Windows

With a single cable, connect your Thunderbolt 3 equipped MacBook or laptop to two 4K monitors and multiple peripherals at 40Gbps

Product ID: TB3DKDPMAW

  • Improve your workflow with single-cable docking and up to 40Gbps bandwidth — twice the speed of Thunderbolt 2 (20Gbps) and eight times faster than USB 3.0 (5Gbps)
  • Supports dual-4K monitors, with 3840 x 2160p or 4096 x 2160p on each display
  • Connects to your laptop’s Thunderbolt 3 USB-C port, so you can access multiple displays and peripherals
View More
  • Thunderbolt Certified and includes a Thunderbolt 3 host cable (0.5 m)
  • Includes three USB 3.0 ports (USB-C, 2x USB-A), two Thunderbolt 3 USB-C ports, 3.5 mm audio out, 3.5 mm microphone in, and Gigabit Ethernet
  • Fast charge your phone or tablet with the always-on USB 3.0 fast-charge and sync port
  • Works with macOS Sierra (or later), as well as Windows 7 (or later)
$6,530.79 MXN inc VAT

Overview

This cost-effective Thunderbolt™ 3 dock (without full Power Delivery) is designed for users with Thunderbolt 3 port equipped MacBook Pro or Windows® based laptops who require port expansion, but already have a way to charge their laptop. Plus, the dock supports dual monitors, so you can easily connect two 4K Ultra HD displays (one DisplayPort and one Thunderbolt 3 USB-C™ port), or a single Thunderbolt 3 display (60Hz). This docking station can deliver up to 15W of power for slow charging any MacBook Pro, should it be required.

Photo of the Thunderbolt 3 Dock connected to a dual-4K monitor workstation, in a creative studio environment

Merging performance with simplicity, this high-quality dock is a single-cable solution that caters to creative professionals such as video producers, graphic and web designers, engineers, architects, and many more.

Finish your work faster with Thunderbolt 3

You can quickly integrate the dock into your workspace and boost your productivity. With up to 40Gbps of throughput, you can add extra displays to your laptop, access files faster, and reduce waiting, so you can accomplish more in the same amount of time.

Performance advantage chart of Thunderbolt 3 vs other technologies

Thunderbolt 3 is the fastest connection available, and it supports multiple video channels and data, without impacting system performance. It’s easy to access and edit large uncompressed files such as videos and images on the fly.

Multitask at the highest resolution

If you need a larger, higher-resolution viewing area, this dock can help. You can connect two 4K Ultra HD displays, so it’s perfect for anyone working with high-bandwidth or graphics-intensive content. 

The Thunderbolt 3 dock supports two 4K (3840 x 2160p or 4096 x 2160p) monitors through the DisplayPort and Thunderbolt 3 USB-C port (a USB-C video adapter might be required). For dual monitors, simply connect your DP monitor, and a second monitor through the dock’s extra Thunderbolt 3 port using an adapter such as the USB-C to DisplayPort Adapter Cable (CDP2DPMM1MB - sold separately) or using a USB-C based monitor. The Thunderbolt dock will also work with legacy displays, such as VGA monitors, when coupled with a USB-C to VGA adapter or DP to VGA adapter.

With support for two 4K monitors, the Thunderbolt dock makes it easier to multitask when you’re working with high-definition video or other complex work.

Connect your peripherals using only a single cable

Using the single Thunderbolt 3 cable (included) and a single port on your laptop, you can transform your macOS Sierra (or later) or Windows® 7 (or later) laptop into a full-size workstation with access to new and legacy technologies through a number of different port types. The dock is ideal for virtually all Thunderbolt 3 equipped laptops, including the Apple MacBook Pro (2016) and the Dell™ XPS 13.

Diagram of the Thunderbolt 3 Dual-4K Dock connected to a range of devices including two DisplayPort monitors and a USB-C hub

The Thunderbolt 3 docking station features two Thunderbolt 3 USB-C ports for connecting to Thunderbolt devices and other peripherals that use the USB-C connector, as well as DisplayPort video output.

Convenient connections prepare you for the future

You can keep your mobile device charged and ready to go using the dock’s convenient, always-on USB fast-charge and sync port which supports USB Battery Charging Specification 1.2. The Thunderbolt 3 dock offers a variety of other connections that are often missing from port-limited laptops, such as an extra USB-C port (5Gbps - data only), and a Gigabit Ethernet port.

With three USB 3.0 ports in total, you have plenty of ports to connect modern and legacy devices. (USB 3.0 is also known as USB 3.1 Gen 1.) Now, you can rest assured knowing you’re ready for the current and next generation of universal connectivity.

The rear-panel DP and USB-C ports can be used with dual monitors that support lower resolutions, such as 4K at 30Hz or 1080p. StarTech.com offers a variety of USB-C video adapters, such as USB-C to HDMI and USB-C to VGA, which lets you connect a mixture of modern and legacy displays to the docking station.

Maximum Supported Resolutions*

Video Output Configuration

Max DisplayPort Resolution

Max Thunderbolt 3 USB-C Resolution

DisplayPort and Thunderbolt 3 USB-C
(Two Displays - Dual-4K )

3840 x 2160p or 4096 x 2160p
(4K)

3840x 2160p or 4096 x 2160p
(4K)

DisplayPort
(Single Display - 4K)

3840 x 2160p or 4096 x 2160p
(4K)

N/A

Thunderbolt 3 USB-C
(Single Display through DP ALT mode - 4K)
N/A 3840x 2160p or 4096 x 2160p
(4K - 60Hz)

Thunderbolt 3 USB-C Daisy Chain

N/A

Dependent on the number of Thunderbolt 3 displays

*Lower resolutions are also supported. 
*When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter may be required depending on the input of your display.

Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).

The TB3DKDPMAW features a rugged aluminum casing, and is backed by a StarTech.com 3-year warranty and free lifetime technical support.

 

Learn more about Thunderbolt

Your computer’s Thunderbolt 3 ports might not function properly until you update one or more of the following on your computer:

• BIOS

• Thunderbolt firmware

• Thunderbolt 3 controller drivers

• Thunderbolt 3 software

The required updates will vary depending on your computer.

For an up-to-date list of affected computers and instructions, visit http://thunderbolttechnology.net/updates. If your computer's manufacturer isn’t listed on the Thunderbolt website, contact your manufacturer.

Applications

The perfect docking station for the MacBook Pro, with support for macOS Sierra (or later)

A vital accessory for your Thunderbolt 3 equipped laptop

Ideal for creative professionals and those who work with high-resolution, high-bandwidth, and graphically intensive images, video, CAD drawings, and medical imagery

Recommended for video producers, graphic and web designers, engineers, architects, and more

Access and edit large, uncompressed files such as videos and images on the fly, for dynamic on-site production

Transfer a 4K movie in under 30 seconds, or 3 hours of 4K GoPro® video in less than a minute

Edit 4K video on one display, with a full-size video preview on the second 4K display

Dock and undock quickly, with a single cable for data and external displays

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type Thunderbolt 3
Chipset ID Intel - Alpine Ridge DSL6540
Fresco - FL1100EX
Texas Instruments - PCM2912A
Intel - WGI210AT
Texas Instruments - TPS65983
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards Thunderbolt 3
USB Battery Charging Specification Rev. 1.2
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
10 Gbps (USB 3.1 Gen 2)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions Single display - DisplayPort - 4096 x 2160p / 3840 x 2160p
Single Display - Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p
Dual displays - DisplayPort 4096 x 2160p / 3840 x 2160p and Thunderbolt 3 USB-C - 4096 x 2160p / 3840 x 2160p
Type and Rate Thunderbolt 3 - 40 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - Thunderbolt™ 3 USB-C (24-pin) Female
1 - DisplayPort (20 pin) Female
1 - USB Type-C (24 pin) USB 3.0 Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
1 - USB Type-A (9 pin) USB 3.0 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 10 (32-bit or 64-bit), 8 / 8.1 (32-bit or 64-bit), 7 (32-bit or 64-bit)
macOS 10.12 (Sierra)
Special Notes / Requirements
Note This docking station does not provide full power delivery but will provide 15W of power, resulting in a slow charge to some laptops, such as MacBook Pro (2016). When the dock is connected to your host laptop, a charging icon may appear on your laptop's screen. This is only sufficient enough to charge your laptop in sleep state, and charging will require an extended time period.
5K support can only be achieved using a Thunderbolt 3 5K monitor. DisplayPort 5K monitors will not work with this docking station.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps. USB 3.1 Gen 2 offers speeds up to 10Gbps.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 ~ 240 AC
Output Current 6 A
Output Voltage 12 DC
Plug Type N
Power Consumption (In Watts) 72
Power Delivery 15W (MacBook Pro only)
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH (Non-condensing)
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 20.5 in [520 mm]
Color Gray and Black
Enclosure Type Aluminum and Plastic
Product Height 1.1 in [27 mm]
Product Length 8.7 in [220 mm]
Product Weight 15.8 oz [447 g]
Product Width 3.1 in [80 mm]
Packaging Information
Shipping (Package) Weight 2.9 lb [1.3 kg]
What's in the Box
Included in Package 1 - Thunderbolt 3 docking station
1 - Thunderbolt 3 cable
1 - universal power adapter
2 - power cords (NA/JP, ANZ)
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 10 (32-bit or 64-bit), 8 / 8.1 (32-bit or 64-bit), 7 (32-bit or 64-bit)
macOS 10.12 (Sierra)

Certifications

Related Products

Dual 4K Monitor Thunderbolt 3 Dock with 3x USB 3.0 Ports
TB3DK2DPPD
Dual 4K Monitor Thunderbolt 3 Dock with 3x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | USB-C to DP Cable | 85W PD

$8,450.59 inc VAT
Thunderbolt 3 Dual-4K Docking Station for Laptops - Windows Only
TB3DK2DPW
Thunderbolt 3 Dual-4K Docking Station for Laptops - Windows Only

With a single cable, connect your Windows laptop to dual-4K displays and multiple peripherals at the unrivaled speed of 40Gbps

$5,238.55 inc VAT
Dual 4K 60Hz Monitor Thunderbolt 3 Dock with 6x USB 3.0 Ports
TB3DOCK2DPPD
Dual 4K 60Hz Monitor Thunderbolt 3 Dock with 6x USB 3.0 Ports

Laptop Docking Station | Mac & Windows® | SD Card Reader | USB-C to DP Cable | 85W PD

$9,364.67 inc VAT
Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable
TB2DOCK4K2DP
Thunderbolt 2 Dual-Monitor Docking Station for Laptops - 2x DisplayPort - Includes TB Cable

Transform your MacBook or laptop into a dual-monitor workstation, or connect a single 4K Ultra HD display

$8,153.63 inc VAT
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable
TB2DOCK4KDHC
Thunderbolt 2 4K Docking Station for Laptops - Includes TB Cable

Transform your MacBook or laptop into a powerful 4K Ultra HD workstation or hot desk, through just a single Thunderbolt cable

$6,843.99 inc VAT

Accessories