Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port 10/100 Mbps Ethernet Parallel Network Print Server

Product ID: PM1115P2

Convert a standard parallel printer into a shared network printer over a 10/100 Ethernet network

Features
  • Connects directly to the Centronics port of a printer

  • Compliant with IEEE 802.3, and IEEE 802.3u standards

  • Compact and lightweight

More Features . . .
  • Supports SNMP for remote printer management - works with most SNMP based applications

  • Easy-to-use web interface or Windows-based configuration and setup

  • Support for Internet Printing Protocol(IPP), Print Job Control/Status, Email Alert, Rendezvous, DHCP Client, SNMP (v1 and 2) & HP Web JetAdmin, Windows Print Monitor Technology

  • Supports 10/100Mbps Ethernet network

Prices may be lower from Resellers:

INTCMX CYBPMX PCELMX ABASMX LINIO COMPMX AMAZMX SERVMX

Government/Education

ABASMX SERVMX
INGMX
CTONMX
Available in
$2,125.11 MXN inc VAT

ID: PM1115P2

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The PM1115P2 Ethernet to Parallel Network Print Server lets you convert a standard parallel printer into a shared network printer over a 10/100Mbps network. Providing network printing access allows you to share a single printer among multiple network connected computers, while also avoiding the added costs and inconveniences of purchasing printers for each workstation or area.

This compact, lightweight Ethernet print server connects directly to the Centronics port on your printer, for a discreet solution that doesn’t require a cable between your printer and the device - simply connect the device to the network using an RJ45 cable. The ability to position your printer anywhere on the network does away with the need for a dedicated print server PC, saving resources and avoiding performance bottlenecks.

The parallel print server can have you up and running in minutes, using either a remote web-based or Windows® based installation wizard. The print server offers broad operating system compatibility and works with a wide variety of parallel printing devices for easy installation into mixed environments, and also supports Simple Network Management Protocol (SNMP) for remote monitoring.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Avoid the added costs of purchasing additional printers with network print sharing
  • Convenient setup options with Windows® or web-based configuration
  • Broad compatibility for use with most parallel printers on the market
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.9
Unix/Linux

Applications
  • Convert a standard parallel printer into a standalone network printer and share a single printer among multiple network connected computers
  • A convenient network printing solution for education and government institutions
  • Eliminate performance issues of an always-on dedicated PC acting as the printer server
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX
Interface Parallel
RJ45 (10/100 Ethernet)
Ports 1
Performance
Maximum Data Transfer Rate 100Mbps
Remote Management Ability Yes
Supported Protocols IPX
TCP/IP (LPR, IPP, RAW 9100)
NetBEUI
AppleTalk
SNMP v1 and 2
SMB
Connector(s)
Connector Type(s) 1 - Centronics (36 pin) Male
1 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 10.6 to 10.9
Unix/Linux
Special Notes / Requirements
Note OS Compatibility refers to the included software only – the Print Server itself can be used without software on any platform that supports network printing
System and Cable Requirements Ethernet network cable not included
Indicators
LED Indicators 1 - Power/Status: Yellow Solid
1 - 100Mbps Link/Activity: Green Solid/Flashing
1 - 10Mbps Link/Activity: Yellow Solid/Flashing
Power
Center Tip Polarity Positive
Input Current 0.2 A
Input Voltage 100 ~ 240 AC
Output Current 1 A
Output Voltage 5 DC
Plug Type H
Power Source AC Adapter Included
Environmental
Humidity 10~70% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 50°C (32°F to 122°F)
Physical Characteristics
Color Beige
Enclosure Type Plastic
Product Height 0.9 in [24 mm]
Product Length 2.4 in [60 mm]
Product Weight 1.8 oz [52 g]
Product Width 2.4 in [62 mm]
Packaging Information
Shipping (Package) Weight 12.7 oz [359 g]
What's in the Box
Included in Package 1 - Parallel Print Server
1 - Power Adapter
1 - Software CD
1 - Quick Start Guide
Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH6

Cat5e Patch Cable with Snagless RJ45 Connectors - 6 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$173.99 inc VAT

Snagless Cat5e Patch Cable (UTP) - Blue
RJ45PATCH10

Cat5e Patch Cable with Snagless RJ45 Connectors - 10 ft, Blue

Make Fast Ethernet network connections using this high quality Cat5e Cable, with Power-over-Ethernet capability

$198.35 inc VAT

* Product appearance and specifications are subject to change without notice.