Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Guest Wi-Fi Access Point - Wireless-N - 2.4GHz - 300Mbps

Product ID: R300WN22GA

Provide easy and secure Wi-Fi access for your guests, employees and customers

Features
  • Provides easy Wi-Fi access and automated guest Wi-Fi account creation with LCD display and “Get Key” button

  • Advanced customizable options to control network access - by time, bandwidth or sites

  • Supports separate SSIDs for guests and employees to protect your internal network

More Features . . .
  • Wireless-N (IEEE 802.11b/g/n) compliant, with speeds up to 300Mbps on 2.4GHz

  • Easy set-up for administrators

  • 5 rear RJ45 connectors for LAN / WAN connection

  • Supports 20 simultaneous users

  • Customizable Login Page, User Agreement Page and Information Window

  • Supports WPA and WPA2 for secure connections, with TKIP/AES encryption

  • Sits on a desktop or other flat surface, also wall mountable

Prices may be lower from Resellers:

ABASMX LINIO

Government/Education

ABASMX
INGMX
Available in
$4,720.03 MXN inc VAT

ID: R300WN22GA

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

Ideal for your small business office, restaurant, or coffee shop, this wireless access point gives you an easy way to provide controlled Wi-Fi® access to your guests, employees and customers. It lets your clients set up a temporary guest Wi-Fi account for secure wireless network access - at the touch of a button.

This access point provides easy and reliable Wi-Fi access for your guests, employees and customers.

Setting up a wireless account is fast and easy

The Wi-Fi access point (WAP) makes it easy for your customers or visitors to connect to your wireless network. The AP provides special “self-serve” features, including an LCD display and a “Get Key” button, which make it easy to generate a wireless account. When your customer or visitor presses the button, the device will quickly generate and display a temporary User ID and Security Key (displaying a one-hour guest SSID and WPA2 password), based on your configured settings. From there, your customer simply connects their device to the Guest wireless network and they are on the internet.

The wireless access point supports up to 20 simultaneous users, and provides several levels of access including: administrator, employee and guest. The Wi-Fi AP offers advanced functionality in its user permission capabilities. Administrators are given a wide range of options for controlling network access - by time, bandwidth or sites. By enabling you to create separate SSIDs and network segments for guests and employees, you can provide fast network connectivity for your guests, while still protecting internal network resources and intranet sites.

Reliable and secure wireless connections

The Wi-Fi access point is a reliable router, supporting wireless-N data rates up to 300 Mbps on the 2.4GHz frequency. The wireless AP is compatible with 802.11b/g/n standards and supports WPA and WPA2 authentication, for a secure connection.

Cost-effective with an easy-to-use interface

Setting up the public wireless access point is easy enough that most often you won’t need the help of IT consultants, providing a cost-effective solution for small business. It lets you create secure Wi-Fi access for visitors to an office building, with minimal IT maintenance.  The WAP offers an easy-to-use web interface with many configuration options, including multiple SSIDs, custom login and user agreement pages, as well as bandwidth management and usage reporting.

Industry-leading technical support

The AP is quick and easy to install, plus we make it even easier with industry-leading support including FAQs, manuals and live help. If you have any questions or require guidance during set-up, you can chat live with a StarTech.com Advisor who can help get you up and running in no time.

The R300WN22GA is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Ideal for a small business like a real estate office, law office, accounting firm to provide controlled wireless network access to customers and employees
  • Add a self-serve wireless hotspot to hospitality, restaurant or retail environments, allowing customers to connect
  • Households or home offices with frequent guests needing temporary and secure Wi-Fi access
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Ralink - RT3052
Industry Standards IEEE 802.3, IEEE 802.3u
IEEE 802.11b/g/n
Interface Wireless Ethernet
Performance
Frequency Range 2.400 – 2.484
Max Distance 30 m / 100 ft
Maximum Data Transfer Rate 300Mbps (Wireless-N)
10/100 Mbps (RJ45 Ethernet)
Security Features WPA Data Encryption
TKIP/AES
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
5 - RJ-45 Female
Indicators
LED Indicators 1 - Power
1 - System Status
1 - WAN Link / Activity
4 - LAN Link / Activity
1 - WLAN Link / Activity
Power
Center Tip Polarity Positive
Input Current 0.4 A
Input Voltage 100 ~ 240 AC
Output Current 1.5 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 20~90% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black & Silver
Enclosure Type Plastic
Product Height 1.4 in [36 mm]
Product Length 7.1 in [180 mm]
Product Weight 14.3 oz [405 g]
Product Width 5.5 in [140 mm]
Packaging Information
Shipping (Package) Weight 35.4 oz [1004 g]
What's in the Box
Included in Package 1 - Guest WiFi Access Point / Account Generator
1 - Ethernet Cable
2 - Screws for Wall Mounting
1 - Power Adapter
1 - Quick Start Guide
1 - Instruction Manual CD
In-Wall Wireless Access Point - Wireless-N - PoE
AP300WN2X2W

In-Wall Wireless Access Point - Wireless-N - PoE

Expand your network with a discreet Wi-Fi hot-spot that also provides two Gigabit LAN ports

$2,990.47 inc VAT

Rugged Outdoor Wireless-N Access Point - 2.4GHz - PoE Powered - Metal IP67
R300WN22MOD

Rugged Outdoor Wireless-N Access Point - 2.4GHz - PoE Powered - Metal IP67

Delivers reliable wireless throughput up to 3.7 kilometers / 2.3 miles - even through harsh weather conditions

$5,213.03 inc VAT

Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP
R300WN22OP5

Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP

Create or extend the range of a Wireless-N (300Mbps) WiFi network to an outdoor location

$2,964.95 inc VAT

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH7BL

Cat6 Patch Cable with Molded RJ45 Connectors - 7 ft. - Blue

Make Power-over-Ethernet-capable Gigabit network connections

$198.35 inc VAT

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH50BL

Cat6 Patch Cable with Molded RJ45 Connectors - 50 ft. - Blue

Make Power-over-Ethernet-capable Gigabit network connections

$593.91 inc VAT

Cat6 Patch Cable (UTP) - ETL Verified (Blue)
C6PATCH75BL

Cat6 Patch Cable with Molded RJ45 Connectors - 75 ft. - Blue

Connect Power over Ethernet devices to a Gigabit Network

$815.47 inc VAT

* Product appearance and specifications are subject to change without notice.