StarTech.com

6 ft 3-in-1 PS/2 KVM Cable

Connect VGA and PS/2-equipped computers to a KVM Switch using a single cable

Product ID: SVPS23N1_6

  • KVM (Keyboard-Video-Mouse) switch cables allows you to connect your computers to a KVM switch
  • High quality video cable uses coaxial and twisted pair wiring to maintain optimal video signals
  • Ferrite core on video cable minimizes electromagnetic interference and provides crystal clear video
  • Available in AT- and PS/2-styles in various cable lengths
$419.91 MXN inc VAT
In stock with partners:
Where To Buy

Overview

The SVPS23N1_6 6ft 3-in-1 PS/2 KVM switch Cable is constructed of high quality materials and is expertly designed to ensure crystal clear display quality, and reliable connections.

Our universal PS/2 KVM switch cables are designed to prevent tangles and keep your workspace neat, while delivering excellent performance with your StarTech.com or other KVM switch.

Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS78, CS9134, CS9138, CS138A, CS88A, CS82A, CS84A, CS12, CS14, CS124A, CS114A)
Tripplite models (B007-008)
Cables to go models (32569, 22391)
IOGear models (GCS82B, GCS138, GCS78KIT, GCS78, GCS138KITUP, GCS138KIT)

Backed by a StarTech.com lifetime warranty.

The StarTech.com Advantage

  • Minimize cable clutter with a 3-in-1 cable design

Applications

KVM switch cable to be used with OmniView, StarView, SwitchView and Apex KVM switches. (Note: Some non-StarView models may require gender changing cable adapters.)

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
2 - PS/2 (6 pin, Mini-DIN) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Product Length 6 ft [1.8 m]
Product Weight 13.1 oz [369.7 g]
Packaging Information
Shipping (Package) Weight 13.3 oz [376.7 g]
What's in the Box
Included in Package 1 - 6 Ft. PS/2 Style 3-in-1 KVM Switch Cable
1 - DB15 male/male gender changer (GC15HSM)
1 - metal part of thumbscrew must be 1.17in(3cm)
1 - THUMBSCREWS MUST BE 1.93 inches long (4.9cm) THUMBSCREWS MUST BE 1.93in(4.9cm)

Certifications