Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 Port Dual DVI USB KVM Switch with Audio

Product ID: SV431DVIDDU

Share a keyboard, mouse and dual DVI displays/monitors between four multimedia computers

Features
  • High Resolution support, up to 2048 x 1536 (analog) / 1920 x 1200 (digital)

  • OS Independent – No software/drivers required

  • USB 2.0 hub for peripheral sharing

More Features . . .
  • Supports VESA DDC2B emulation and TMDS signal pass-through

  • Solid metal casing for maximum durability

  • Status LED display for easy port status monitoring

  • Front-panel push button and keyboard hotkeys for easy switching

  • USB style keyboard and mouse control, plus two other USB peripherals

  • HDCP compliant

Prices may be lower from Resellers:

INTCMX CYBPMX LINIO COMPMX AMAZMX
CTONMX
Available in
$8,282.39 MXN inc VAT

ID: SV431DVIDDU

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The SV431DVIDDU 4 Port Dual DVI USB KVM Switch with Audio allows four PCs, each with dual DVI outputs, to share two monitors, a microphone and set of speakers, a keyboard and mouse as well as two other USB peripherals.

An ideal solution for graphic and CAD/CAM designers, education and financial institutions, the Dual DVI KVM Switch allows you to instantly switch back and forth between PCs at the touch of a button while maintaining professional level video quality on both DVI monitors. An integrated USB hub allows USB 2.0 peripherals (external hard drives, web cams, etc.) to be shared - eliminating duplicate peripheral costs, and the hassle of connecting and disconnecting devices to multiple machines.

Please Note: While both DVI-I (analog mode) and DVI-D (digital only) are supported by the KVM, all source PCs should output the same signal type for proper switching. It is recommended wherever possible to use DVI-D cables across all PC to KVM and KVM to Console connections. Please contact technical support if you require assistance identifying your source.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Take full advantage of Dual head video cards by switching up to four machines across two high resolution DVI monitors
  • Integrated USB 2.0 hub and Mic/Audio switching allows the user to have full multimedia control of two computers and share USB peripherals eliminating the expense of duplicate devices
  • Absolutely no software or drivers required providing a completely OS independent KVM solution
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Control up to four dual display multimedia computers with a single set of console peripherals (Keyboard, Mouse, and two Monitors)
  • Ideal for financial/banking industries, graphic designers, multi-media applications and industries using CAD/CAM applications
  • Four system control for single user workstations with dual head video cards, increasing user productivity in the office
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 2
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
DVI Support Yes - Single Link
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 2048x1536 @85Hz
Maximum Digital Resolutions 1920x1200 @60Hz
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - DVI-I (29 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - USB B (4 pin) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
8 - DVI-I (29 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 4 - Green - Selected PC
4 - Red - HUB link
Power
Center Tip Polarity Positive
Input Voltage 115V AC
Output Current 1A
Output Voltage 9 DC
Plug Type M
Power Consumption (In Watts) 9
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH
Operating Temperature 0~40°C
Storage Temperature -20~60°C
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 3.9 in [100 mm]
Product Height 2.6 in [66 mm]
Product Weight 40.6 oz [1150 g]
Product Width 10 in [253 mm]
Packaging Information
Shipping (Package) Weight 3.8 lb [1.7 kg]
What's in the Box
Included in Package 1 - 4 port Dual DVI KVM Switch
1 - Power Adapter
1 - Instruction Manual
4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV431DVIUA

4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between four multimedia computers

$5,929.91 inc VAT

USB 2.0 Cables (3)

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$197.19 inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB15

15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$222.71 inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

$172.83 inc VAT

DVI Cables (3)

DVI-D Dual Link Cable - M/M
DVIDDMM10

10 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$495.31 inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM15

15 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$469.79 inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

$321.31 inc VAT

KVM Cables (2)

10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB10

10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

$865.35 inc VAT

KVM Cable for DVI and USB KVM Switches with Audio & Microphone - 6ft
DVID4N1USB6

KVM Cable for DVI and USB KVM Switches with Audio & Microphone - 6ft

Connect high resolution DVI video, USB, and audio all in one cable

$840.99 inc VAT

* Product appearance and specifications are subject to change without notice.