Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 Port Rack Mountable USB KVM Switch with Audio & USB 2.0 Hub

Product ID: SV431USBAE

Share keyboard, mouse, speakers and a VGA display between four multimedia computers

Features
  • Designed for high-resolution applications: up to 1920x1440 pixels supported

  • All metal chassis for long-term durability

  • Integrated USB 2.0 hub allows you to share up to three high-speed USB devices between computers

More Features . . .
  • Audio switching with microphone and speaker connectivity

  • Auto-scan function automatically selects computer sequentially

  • Compatible with all USB supported Operating Systems

  • Front panel push button computer selection

Prices may be lower from Resellers:

INTCMX CYBPMX PCELMX ABASMX LINIO COMPMX AMAZMX SERVMX

Government/Education

ABASMX SERVMX
INGMX
CTONMX SAPMX
Available in
$3,507.83 MXN inc VAT

ID: SV431USBAE

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

This Rack Mountable USB KVM Switch supports high resolution video applications (up to 1920x1440 pixels supported) and audio switching between connected computers, and provides an integrated USB 2.0 hub that lets the selected computer have access shared high speed USB peripherals.

Providing control of up to four computers from a single USB keyboard and mouse peripheral set, the switch features a sturdy all metal chassis and can be rackmounted in a server rack/cabinet using an optional Rackmount Bracket kit (SV431RACK) - minimizing clutter and saving space.

The StarTech.com Advantage
  • High-resolution: up to 1920x1440 pixels supported
  • Optional rack-mountable bracket (SV431RACK)
  • Powerful features that increase usability
  • Share USB peripherals between multiple computers
  • Full control of both audio and video
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Control up to four computers, sharing a single keyboard, mouse, monitor and speakers.
  • Integrated USB 2.0 hub allows you to share up to three USB peripherals between the four computers.
Product Numbers
Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable Optional
U Height 1U
Performance
DVI Support No
Hot-Key Selection No
IP Control No
Maximum Analog Resolutions 1920x1440
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - USB B (4 pin) Female
4 - VGA (15 pin, High Density D-Sub) Male
8 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 110V-240V AC
Output Current 2A
Output Voltage 5 DC
Plug Type M
N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 1.8 in [44.5 mm]
Product Length 8.7 in [220 mm]
Product Weight 36.4 oz [1031 g]
Product Width 5.1 in [130 mm]
Packaging Information
Shipping (Package) Weight 3.7 lb [1.7 kg]
What's in the Box
Included in Package 1 - 4 Port USB KVM Switch With Audio
1 - Pack Rubber Feet
1 - Power Adapter
1 - Manual
2 Port Professional USB KVM Switch Kit with Cables
SV231USB

2 Port Professional USB KVM Switch Kit with Cables

Control 2 USB VGA based computers with this complete KVM kit including cables

$2,176.15 inc VAT

KVM Switches (1)

1U Rackmount Brackets for KVM Switch (SV431 Series)
SV431RACK

1U Rackmount Brackets for KVM Switch (SV431 Series)

Mount a 1U SV431 Series KVM switch into your server rack or cabinet

$914.07 inc VAT

KVM Cables (2)

10 ft 2-in-1 Universal USB KVM Cable
SVUSB2N1_10

10 ft 2-in-1 Universal USB KVM Cable

Connect VGA and USB-equipped computers to a KVM Switch using a single cable

$544.03 inc VAT

6 ft 2-in-1 USB KVM Cable
SVUSB2N1_6

6 ft 2-in-1 USB KVM Cable

Connect VGA and USB-equipped computers to a KVM Switch using a single cable

$394.39 inc VAT

* Product appearance and specifications are subject to change without notice.