StarTech.com

1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

Product ID: RACKCONS1716

  • On Screen Display (OSD)
  • Durable design
  • Compatible with PC, Mac and Sun servers and systems
View More
  • Cascadable design adds up to 136 computers by cascading 8 additional KVM switches
  • Supports Hot-plugging when adding new systems
  • Security features, including key-lock and individual port passwords
  • Login authentication restricts access to authorized users
  • Universal 16 port KVM switch Module controls up to 16 computers directly
  • Supports PCs with USB or PS/2 keyboard and mouse connectors
  • Auto Scan Mode lets you switch between computers for easy monitoring
$35,332.43 MXN inc VAT

Overview

The RACKCONS1716 1U 17" Rack Mount LCD Console with Integrated 16 Port KVM Switch provides centralized control for servers and KVM switches with an integrated 16 port KVM switch, a 17-inch LCD monitor, full 106-key keyboard and touchpad neatly combined into 1U of space in any standard rack or cabinet 30in (or greater) in depth.

A secure solution, the rack-mount console includes a key-lock mechanism as well as individual port password protection for preventing unauthorized access. When not in use, it's as simple as folding the LCD display and sliding it back into the rack on the sturdy mounting rails (included).

A highly-scalable server control solution, the rack console can control up to 136 computers by cascading 8 additional 16 port KVM switches. For added versatility, the console is compatible with virtually any existing KVM switch as well as with most PC, Mac and Sun systems.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Key-lock mechanism and per-port password protection work to provide a secure server management solution preventing unauthorized users from accessing your critical equipment
  • 16 port Universal KVM module connects to almost any server platform or existing KVM allowing for scalability in your server environment
  • Rugged 1U metal chassis with included mounting rails improves space efficiency inside cabinets, allowing larger systems to fit into less cabinet space

Applications

Centralized control of up to 136 servers when cascaded with additional KVM switches

Improving the internal space efficiency of existing cabinets

Managing cabinet mounted servers in large server farms or co-location facilities

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock Yes
KVM Ports 16
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio Standard (4:3)
Brightness 250 cd/m²
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280X1024 (SXGA)
Maximum Cascaded Computers 136
Maximum Number of Users 1
MTBF 60,000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.264 x 0.264 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Viewing Angle 170° (H), 160° (V)
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 16 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Output Current 4A
Output Voltage 12 DC
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 39.4 in [1000 mm]
Minimum Mounting Depth 19.8 in [504 mm]
Product Height 1.7 in [44 mm]
Product Length 18.5 in [470 mm]
Product Weight 24.3 lb [11 kg]
Product Width 17.3 in [440 mm]
Packaging Information
Shipping (Package) Weight 43.3 lb [19.6 kg]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - 1U 16 Port Multi-Platform KVM Switch
1 - Mounting Rails (Set)
1 - Power Adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 17
RACKCONS1701
1U 17" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$22,633.91 inc VAT
1U 17
RACKCONS1708
1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$29,980.19 inc VAT
1U 15
RACKCONS1501
1U 15" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$20,530.83 inc VAT
1U 19
RACKCONS1916
1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$40,495.59 inc VAT

Accessories

Product Support

Frequently Asked Questions

Troubleshooting

When you troubleshoot issues with a rack console, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables
  • Video source
  • Monitor
  • USB/PS2 cables

Before you test the components, make sure that the rack console is properly mounted to a rack. For more information, see the documentation that came with the rack console.

To test your setup components, try the following:

  • Use the video cables, video source, monitor, and USB/PS2 cable(s) in another setup to see if the problem is with the components or the setup.
  • Use a different video cable, video source, monitor, and USB/PS2 cable(s) in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

Note: When testing with a different keyboard, mouse, and monitor, connect the devices directly to your computer.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.
  • Use short cables, with the least amount of adapters.

When you test the video cables, video source, and monitor, it is recommended that you do the following:

  • Use a resolution that is compatible with the monitor and any KVM switches that you may use.
  • When a KVM switch is used with the rack console, make sure that you selected the correct source.

If some of the sources are working but not others, you may be experiencing issues with the KVM switch in your setup. For more information, see the KVM Troubleshooting FAQ.