StarTech.com

1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

Product ID: RACKCONS1901

  • Bright 19" Active Matrix TFT Display
  • VGA video input support
  • Compatible with USB or PS/2 PCs and KVMs
View More
  • Durable 1U rack-mountable design
  • OSD function (On Screen Display) for LCD display
  • Security features, including port locking and auto scan
$25,874.95 MXN inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our International online store today!

Overview

The RACKCONS1901 1U 19" Rack Mount LCD Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet space - providing complete KVM control right from a server rack.

Offering a durable, compactable 1U design, when the rack console is not in use it's as simple as folding the display like a laptop computer, and sliding it back into the server rack on the sturdy mounting rails (included). The included key lock provides an added security layer, helping to reduce unauthorized access to connected computers.

Offering consolidated control from a convenient location, the KVM rack console can be connected to virtually any multiport KVM switch, for control of multiple servers/computers, providing a scalable KVM control solution that lets you determine the type of KVM switch to use based on function and budget.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Compact 1U design requires 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
  • Sturdy steel construction and high quality sliding rails ensure a long maintenance free life and dependable control of your equipment
  • A key lock prevents access to the keypad or LCD tray to provide a secure server management solution preventing unauthorized users from accessing your critical equipment

Applications

Centralized control of dozens of PCs and servers if used with optional KVM

Managing cabinet mounted servers

Improving the internal space efficiency of existing cabinets

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Display Size 19in
Front Door Key Lock Yes
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Aspect Ratio Standard (4:3)
Brightness 250 cd/m²
Color Depth 24-bit, 16.7M colors (Truecolor)
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280x1024(SXGA)@60Hz
Maximum Number of Users 1
MTBF 60,000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.294 x 0.294 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Viewing Angle 176° (H), 170° (V)
Connector(s)
Host Connectors 1 - USB Type-A (4 pin) USB 2.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Input Voltage 100 ~ 240 AC
Output Current 3.3 A
Output Voltage 12 DC
Power Consumption (In Watts) 39.6
Power Source Standard 120V Power Cords
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 31.5 in [800 mm]
Minimum Mounting Depth 21.9 in [555 mm]
Product Height 1.8 in [45 mm]
Product Length 22.6 in [575 mm]
Product Weight 30.3 lb [13.7 kg]
Product Width 18.9 in [480.8 mm]
Packaging Information
Shipping (Package) Weight 41.9 lb [18.9 kg]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - Mounting Rails - Set
1 - Console Cable Kit
1 - Power Cord
1 - Set of Keys
1 - Set of Mounting Screws
1 - User Manual
1 - Manual on CD
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 15
RACKCONS1501
1U 15" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$20,530.83 inc VAT
1U 17
RACKCONS1701
1U 17" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$22,633.91 inc VAT
1U 17
RACKCOND17HD
1U 17" HD 1080p Dual Rail Rackmount LCD Console w/ Fingerprint Reader and Front USB Hub

Control server equipment from a Full HD KVM console, with a convenient dual-rail slide design

$30,030.07 inc VAT
1U 17
RACKCONS17HD
1U 17" HD 1080p Rackmount LCD Console with Front USB Hub

Control server equipment from a centralized, Full HD KVM console

$26,369.11 inc VAT
1U 17
RACKCONS1708
1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$29,980.19 inc VAT
1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch
RACKCONS1908
1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$29,436.15 inc VAT
1U 17
RACKCONS1716
1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$35,332.43 inc VAT
1U 17
CABCONS1716I
1U 17" Rackmount LCD Console with Integrated 16 Port IP KVM Switch

Control 16 servers or KVM switches remotely over an IP network with this rack mountable LCD console

$59,644.87 inc VAT
1U 19
RACKCONS1916
1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$40,495.59 inc VAT

Accessories

Product Support

Frequently Asked Questions

Troubleshooting

When you troubleshoot issues with a rack console, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables
  • Video source
  • Monitor
  • USB/PS2 cables

Before you test the components, make sure that the rack console is properly mounted to a rack. For more information, see the documentation that came with the rack console.

To test your setup components, try the following:

  • Use the video cables, video source, monitor, and USB/PS2 cable(s) in another setup to see if the problem is with the components or the setup.
  • Use a different video cable, video source, monitor, and USB/PS2 cable(s) in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

Note: When testing with a different keyboard, mouse, and monitor, connect the devices directly to your computer.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.
  • Use short cables, with the least amount of adapters.

When you test the video cables, video source, and monitor, it is recommended that you do the following:

  • Use a resolution that is compatible with the monitor and any KVM switches that you may use.
  • When a KVM switch is used with the rack console, make sure that you selected the correct source.

If some of the sources are working but not others, you may be experiencing issues with the KVM switch in your setup. For more information, see the KVM Troubleshooting FAQ.