StarTech.com

12U 19in Hinged Wall Mount Server Rack Cabinet w/ Steel Mesh Door

Store your servers, network and telecommunications equipment securely in this 12U wall-mountable rack

Product ID: RK1219WALHM

  • Unique hinged design swings open for easy access to your equipment
  • Cable pass-through at rear of cabinet
  • Fan mounts for optional additional cooling
View More
  • Removable side panels with lock.
  • Sturdy steel design
  • Steel mesh door for added security
$9,646.55 MXN inc VAT
In stock with partners:
Where To Buy

Overview

This 12U Server Rack/Cabinet offers a durable solution for mounting valuable server equipment, routers, switches and other networking equipment while saving space and hassle.

The sturdy 12U rack cabinet features a high quality steel design and a vented, steel mesh door to help keep rack mounted equipment safe and cool.

A suitable addition to any server room, wiring closet, manufacturing area, warehouse or locale where networking equipment requires an added level of protection, the 12U rack cabinet accommodates 19in wall mount devices (19" depth) and features a rear-hinged design that makes it easier to access cabling and device ports.

Our 12U Rack Cabinet is designed for guaranteed reliability to ensure a stable rack mount platform for valuable equipment and backed by Lifetime Warranty.

The StarTech.com Advantage

  • Allow easy access for cabling changes and configuration with the rear vertical hinge

Applications

Mounting standard 19 in. networking equipment in exposed or unsecure locations

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Adjustable Mounting Rails Yes
Back Door Construction Steel
Back Door Key Lock Yes
Cable Management No
Casters No
Fan(s) Optional
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Key Lock Yes
Front Door Reversible and/or Removable Removable
Industry Standards EIA-310-D
EIA RS310-C
Ladder Offset 0 in [0 mm]
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 10 - M6
Rack Type 4-Post
Side Panel Construction Solid Steel
Side Panel(s) Key Lock Yes
Side Panels Reversible and/or Removable Removable
Style Wall-Mount
Tools Included No
U Height 12U
U Markings No
Wallmountable Yes
Performance
Weight Capacity (Stationary) 132.6 lb [60 kg]
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Depth 20.6 in [522 mm]
Internal Height 21 in [533.4 mm]
Internal Width 22 in [560 mm]
Maximum Mounting Depth 15.4 in [392 mm]
Minimum Mounting Depth 2.7 in [68 mm]
Product Height 25 in [635 mm]
Product Length 21.7 in [550 mm]
Product Weight 55.5 lb [25.1 kg]
Product Width 23.5 in [597 mm]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 62.2 lb [28.1 kg]
What's in the Box
Included in Package 1 - Black Hinged Cabinet
1 - Set of Keys
1 - Package of Cab Screws and Cage Nuts

Certifications

Related Products

10U 19in Wall Mounted Server Rack Cabinet
CAB1019WALL
10U 19in Wall Mounted Server Rack Cabinet

Store your servers, network and telecommunications equipment securely in this 10U wall-mountable cabinet

$9,092.07 inc VAT

Accessories