StarTech.com

42U Server Rack Cabinet - 24 Inches Wide

Server Rack with Casters | 19" Mounting Width | Fully Assembled | Adjustable Depth

Product ID: RK4242BK24

  • Customize the mounting depth from 3" to 35" with adjustable rails
  • Keeps equipment secure with lockable front and rear doors and side panels
  • Saves deployment time as network cabinet comes fully assembled
View More
  • Easy installation with the two included 0U tool-less mounting panels
  • Mount equipment immediately with 200 included M6 cage nuts and mounting screws
$26,882.99 MXN inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Features Secure Key Lock with Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile G-Shape
Rack Type 4-Post
Rear Door Construction Steel Mesh
Side Panel Construction Steel
Side Panel Features Secure Key Lock with Removable Side Panels
Special Features Adjustable Mounting Rails
Built-in Cable Management
Casters (Included)
Grounding Lug(s)
Leveling Feet
Ships Fully Assembled
U-Markings
U Height 42U
Wallmountable No
Performance
Weight Capacity (Stationary) 3315 lb [1500 kg]
Physical Characteristics
Color Black
Rear Door Features Secure Key Lock with Removable Back Door
Product Measurements
Internal Depth 41.4 in [105.2 cm]
Internal Width 23.6 in [60 cm]
Maximum Mounting Depth 35 in [89 cm]
Minimum Mounting Depth 5.2 in [13.2 cm]
Product Height 77.2 in [196 cm]
Product Height with Casters 78.5 in [199.4 cm]
Product Length 41.6 in [105.6 cm]
Product Width 23.8 in [60.4 cm]
Weight of Product 285.1 lb [129 kg]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 7 ft [2.1 m]
Package Length 3.9 ft [1.2 m]
Package Width 26.6 in [67.5 cm]
Shipping (Package) Weight 373.5 lb [169 kg]
What's in the Box
Included in Package 1 - Server Rack Cabinet
200 - M6 Cage Nuts
200 - M6 Screws
200 - Plastic Cup Washers
1 - Hex Key
2 - Keys
1 - 10 ft. [3 m] Hook and Loop Tape
1 - User Manual

Certifications

Accessories