Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

42U Rack Enclosure Server Cabinet - 29.9 in. Deep

Product ID: RK4236BK

Store servers, network and telecommunications equipment securely in this 42U solid steel rack

Features
  • Includes lockable front and rear doors

  • Split rear door minimizes the required access space behind the cabinet

  • Hassle-free side access to mounted equipment with lightweight, 3-piece side panels

More Features . . .
  • Front and rear doors easily removable and reversible

  • Includes integrated cable management system

  • All steel, welded frame construction

  • Ships fully assembled

Prices may be lower from Resellers:

INTCMX CYBPMX PCELMX LINIO DIGITA COMPMX AMAZMX SERVMX

Government/Education

SERVMX
CTONMX
Available in
$25,478.23 MXN inc VAT

ID: RK4236BK

May be in stock with Resellers/Distributors

For more products like this please visit our International online store today!

The RK4236BK 42U 36in Server Rack Cabinet with Steel Mesh Door provides excellent quality at an affordable price, while an innovative split rear door design helps save space in the server room.

The 42U 36in Server Cabinet includes an integrated cable management system that simplifies planning and installing rackmount equipment with clearly marked rail spacing. Plus, adjustable front and rear rails allow you to shift mounting depths to suit almost any piece of rackmount equipment.

StarTech.com's RK line of DuraRak cabinets are modular, designed to suit any server room footprint design. The RK4236BK is also available in an open rack design (RK4236BKNS), so that several cabinets can be joined together using only 2 side panels - saving cost and increasing passive airflow.

Backed by a StarTech.com Lifetime Warranty.

The StarTech.com Advantage
  • Innovative split rear door design minimizes the space required behind the rack while still allowing easy access to equipment
  • Integrated cable management system helps to eliminate unnecessary airflow obstruction and keep the cabinet more organized
Common Customer Questions

View FAQs...

Applications
  • Durable storage for rackmount servers, KVM switches, and networking equipment
  • Audio/Video editing room, radio or television studio broadcast rackmount equipment
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Back Door Construction Steel Mesh
Casters Included
Fan(s) No
Frame Type Enclosed Cabinet
Front Door Construction Steel Mesh
Front Door Key Lock Yes
Industry Standards EIA RS310-D
Rack Type 4-Post
Side Panel Construction 3 unique solid steel panels (top, middle, bottom) cannot be interchanged
U Height 42U
Wallmountable No
Performance
Weight Capacity (Stationary) 2210 lb [1000 kg]
Physical Characteristics
Color Black
External Depth 35.4 in [900 mm]
External Height 77.5 in [196.8 cm]
External Width 23.8 in [60.5 cm]
Height with Casters 78.7 in [199.8 cm]
Internal Depth 28 in [71.1 cm]
Internal Width 18.3 in [46.5 cm]
Maximum Mounting Depth 29.9 in [760 mm]
Product Weight 289.5 lb [131 kg]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 311.6 lb [141 kg]
What's in the Box
Included in Package 1 - 42U 36" DuraRak
1 - Integrated cable management system
4 - Leveling feet
4 - Cable access caps
1 - Allen key for skid removal
1 - Set of keys for doors and sides
1 - Package of mounting screws

Rack Shelves (24)

Black Standard Universal Server Rack Cabinet Shelf
CABSHELF

Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

$1,212.19 inc VAT

4U Black Steel Storage Drawer for 19in Racks and Cabinets
4UDRAWER

4U Black Steel Storage Drawer for 19in Racks and Cabinets

Add a rugged 4U storage drawer to any standard 19in server rack or cabinet

$4,150.47 inc VAT

22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD

22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

$3,754.91 inc VAT

2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg
UNISLDSHF19

2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg

Increase peripheral and equipment accessibility with this vented sliding cabinet shelf

$3,141.27 inc VAT

4U Black Steel Storage Drawer for 19in Racks and Cabinets
4UDRAWER

4U Black Steel Storage Drawer for 19in Racks and Cabinets

Add a rugged 4U storage drawer to any standard 19in server rack or cabinet

$4,150.47 inc VAT

Adjustable Rackmount DIN Rail Kit with Top Hat/Mini/G Rails
ADJDINKIT

Adjustable Rackmount DIN Rail Kit with Top Hat/Mini/G Rails

Easily mount any DIN Rail equipment in a standard 19" rack

$3,215.51 inc VAT

1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF

1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

$2,968.43 inc VAT

1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD

1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

$2,621.59 inc VAT

1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV

1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

$3,191.15 inc VAT

Black Standard Universal Server Rack Cabinet Shelf
CABSHELF

Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

$1,212.19 inc VAT

1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U

1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

$1,013.83 inc VAT

2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22

2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

$1,605.43 inc VAT

2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELF22V

2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, 22in depth vented shelf into almost any server rack or cabinet

$1,606.59 inc VAT

2U Rack Mount Cantilever Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 125lbs / 56kg
CABSHELFHD

2U Rack Mount Cantilever Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 125lbs / 56kg

Add a high-capacity fixed shelf into almost any server rack or cabinet

$1,854.83 inc VAT

2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV

2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

$1,187.83 inc VAT

Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet
RKLCDBK

Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet

Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet

$1,335.15 inc VAT

22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD

22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

$3,754.91 inc VAT

1U Fixed 19
UNIRAILS1U

1U Fixed 19" Adjustable Depth Universal Server Rack Rails

Mount 19" Servers or Networking Hardware in any Standard Rack

$2,322.31 inc VAT

2U Fixed 19
UNIRAILS2U

2U Fixed 19" Adjustable Depth Universal Server Rack Rails

Mount 19" servers or networking hardware in any standard rack with these universal, adjustable depth 2U rack rails

$3,039.19 inc VAT

3U Fixed 19
UNIRAILS3U

3U Fixed 19" Adjustable Depth Universal Server Rack Rails

Mount 19" servers or networking hardware in any standard rack with these universal, adjustable depth 3U rack rails

$3,237.55 inc VAT

2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg
UNISLDSHF19

2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg

Increase peripheral and equipment accessibility with this vented sliding cabinet shelf

$3,141.27 inc VAT

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 50lbs / 22.7kg
UNISLDSHF192

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 50lbs / 22.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

$4,842.99 inc VAT

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 200lbs / 90.7kg
UNISLDSHF19H

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 200lbs / 90.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

$6,892.71 inc VAT

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 125lbs / 56.7kg
UNISLDSHF19M

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 125lbs / 56.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

$5,337.15 inc VAT

Mounting Screws and Cage Nuts (22)

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS

50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

$668.15 inc VAT

50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS

50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

$766.75 inc VAT

M6 Cage Nuts - 100 Pack, Black
CABCAGENT62B

M6 Cage Nuts - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

$1,187.83 inc VAT

M6 Cage Nuts - 100 Pack
CABCAGENTS62

M6 Cage Nuts - 100 Pack

Install your rack-mountable hardware securely with these high-quality cage nuts

$1,187.83 inc VAT

M5 Cage Nuts - 100 Pack, Black
CABCAGENUT2B

M5 Cage Nuts - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

$1,187.83 inc VAT

M6 Cage Nuts - 50 Pack, Black
CABCAGENUT6B

M6 Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

$1,161.15 inc VAT

M5 Cage Nuts - 100 Pack
CABCAGENUTS2

M5 Cage Nuts - 100 Pack

Install your rack-mountable hardware securely with these high-quality cage nuts

$1,284.11 inc VAT

50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6

50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

$668.15 inc VAT

M5 Cage Nuts - 50 Pack, Black
CABCAGENUTSB

M5 Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

$642.63 inc VAT

50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM5

50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

$1,360.67 inc VAT

100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM52

100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

$2,424.39 inc VAT

M5 x 12mm - Screws and Cage Nuts - 100 Pack, Black
CABSCREWM52B

M5 x 12mm - Screws and Cage Nuts - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws and nuts

$2,301.43 inc VAT

M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black
CABSCREWM5B

M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws and nuts

$1,335.15 inc VAT

50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6

50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

$1,433.75 inc VAT

M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62

100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

$2,473.11 inc VAT

M6 x 12mm - Screws and Cage Nuts - 100 Pack, Black
CABSCREWM62B

M6 x 12mm - Screws and Cage Nuts - 100 Pack, Black

These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet

$2,424.39 inc VAT

M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black
CABSCREWM6B

M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black

These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet

$1,409.39 inc VAT

M5 x 12mm - Mounting Screws - 50 Pack, Black
CABSCREWSB

M5 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

$742.39 inc VAT

M5 x 12mm - Mounting Screws - 100 Pack
CABSCREWSM5

M5 x 12mm - Mounting Screws - 100 Pack

Install your rack-mountable hardware securely with these high-quality screws

$1,335.15 inc VAT

M5 x 12mm - Mounting Screws - 100 Pack, Black
CABSCREWSM5B

M5 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

$1,335.15 inc VAT

M6 x 12mm - Mounting Screws - 50 Pack, Black
CABSCREWSM6B

M6 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

$791.11 inc VAT

M6 x 12mm - Mounting Screws - 100 Pack, Black
CABSCRWSM62B

M6 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

$1,409.39 inc VAT

Rack Blanking Panels (10)

2U Hinged Solid Blank Rack Panel
RKPNLHS2U

2U Hinged Solid Blank Rack Panel

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

$495.31 inc VAT

Solid Blank Panel with Hinge for Server Racks - 4U
RKPNLHS4U

Solid Blank Panel with Hinge for Server Racks - 4U

Improve the organization and appearance of your server rack

$963.95 inc VAT

Solid Blank Panel with Hinge for Server Racks - 6U
RKPNLHS6U

Solid Blank Panel with Hinge for Server Racks - 6U

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

$1,187.83 inc VAT

2U Hinged & Vented Blank Rack Panel
RKPNLHV2U

2U Hinged & Vented Blank Rack Panel

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

$766.75 inc VAT

Vented Blank Panel with Hinge for Server Racks - 4U
RKPNLHV4U

Vented Blank Panel with Hinge for Server Racks - 4U

Improve the organization and appearance of your rack while maintaining airflow

$1,236.55 inc VAT

Vented Blank Panel with Hinge for Server Racks - 6U
RKPNLHV6U

Vented Blank Panel with Hinge for Server Racks - 6U

Improve the organization and appearance of your rack while maintaining airflow

$1,507.99 inc VAT

Blank Panel for Server Racks - 1U
RKPNLTL1U

Blank Panel for Server Racks - 1U

Improve the organization and appearance of your rack in seconds, with a tool-less solid blanking panel

$445.43 inc VAT

Vented Blank Panel for Server Racks - 1U
RKPNLTL1UV

Vented Blank Panel for Server Racks - 1U

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

$544.03 inc VAT

2U Blank Panel with Tool-less Installation - Filler Panel for Server Racks and Cabinets
RKPNLTL2U

2U Blank Panel with Tool-less Installation - Filler Panel for Server Racks and Cabinets

Improve the organization and appearance of your rack in seconds, with a tool-less solid blanking panel

$544.03 inc VAT

2U Tool-Less Vented Blank Rack Panel
RKPNLTL2UV

2U Tool-Less Vented Blank Rack Panel

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

$495.31 inc VAT

Server Rack Cable Management (11)

1U 19in Metal Rackmount Cable Management Panel
CABLMANAGER2

1U 19in Metal Rackmount Cable Management Panel

Organize and manage network, server and KVM cabling in your server rack

$1,063.71 inc VAT

1U 19in Metal Rackmount Cable Management Panel
CABLMANAGER2

1U 19in Metal Rackmount Cable Management Panel

Organize and manage network, server and KVM cabling in your server rack

$1,063.71 inc VAT

1U Brush Strip Horizontal Server Rack Cable Management Panel
CMBRUSH1U

1U Brush Strip Horizontal Server Rack Cable Management Panel

Organize cables while keeping dust out of the rack with a brush-style cable manager

$1,533.51 inc VAT

1U Horizontal Finger Duct Rack Cable Management Panel with Cover
CMDUCT1UX

1U Horizontal Finger Duct Rack Cable Management Panel with Cover

Organize cables in your server rack or cabinet with a horizontal, covered cable duct

$742.39 inc VAT

2U Horizontal Finger Duct Rack Cable Management Panel with Cover
CMDUCT2U

2U Horizontal Finger Duct Rack Cable Management Panel with Cover

Organize cables in your server rack or cabinet with a horizontal, covered cable duct

$988.31 inc VAT

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)
CMHOOK1U

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

$222.71 inc VAT

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)
CMHOOK1UL

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

$271.43 inc VAT

1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)
CMHOOK1UN

1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

$222.71 inc VAT

Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)
CMHOOKMW

Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)

Add an internal or external facing cable management hook for strain relief and organization

$394.39 inc VAT

2U Double-Sided Horizontal Cable Management Panel with Finger Duct & D-Ring Hooks
CMPNL2U

2U Double-Sided Horizontal Cable Management Panel with Finger Duct & D-Ring Hooks

Organize horizontal cabling in your server rack, with a combination Finger Duct / D-Ring Hook panel

$1,902.39 inc VAT

Cable Management Panel with Hook and Loop Strips for Server Racks - 1U
CMVELC1U

Cable Management Panel with Hook and Loop Strips for Server Racks - 1U

Reduce clutter, by routing cables in your server rack or cabinet using this 4-loop cable organizer

$519.67 inc VAT

KVM Consoles - Rackmount (10)

1U 17
CABCONS1716I

1U 17" Rackmount LCD Console with Integrated 16 Port IP KVM Switch

Control 16 servers or KVM switches remotely over an IP network with this rack mountable LCD console

$59,644.87 inc VAT

1U 17
RACKCOND17HD

1U 17" HD 1080p Dual Rail Rackmount LCD Console w/ Fingerprint Reader and Front USB Hub

Control server equipment from a Full HD KVM console, with a convenient dual-rail slide design

$30,030.07 inc VAT

1U 15
RACKCONS1501

1U 15" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$20,530.83 inc VAT

1U 17
RACKCONS1701

1U 17" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$22,633.91 inc VAT

1U 17
RACKCONS1708

1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$29,980.19 inc VAT

1U 17
RACKCONS1716

1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$35,332.43 inc VAT

1U 17
RACKCONS17HD

1U 17" HD 1080p Rackmount LCD Console with Front USB Hub

Control server equipment from a centralized, Full HD KVM console

$26,369.11 inc VAT

1U 19
RACKCONS1901

1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

$25,874.95 inc VAT

1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch
RACKCONS1908

1U 19in Rackmount LCD Console with Integrated 8 Port KVM Switch

Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console

$29,436.15 inc VAT

1U 19
RACKCONS1916

1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM

Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console

$40,495.59 inc VAT

KVM Switches (6)

16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV1631DUSBUK

16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 16-port USB KVM kit, including all necessary cables and accessories

$16,078.75 inc VAT

8 Port 1U Rackmount USB PS/2 KVM Switch with OSD
SV831DUSB

8 Port 1U Rackmount USB PS/2 KVM Switch with OSD

Control up to 8 USB or PS/2-connected computers from one keyboard, mouse and monitor

$8,696.51 inc VAT

8 Port Rackmount USB VGA KVM Switch w/ Audio (Audio Cables Included)
SV831DUSBAU

8 Port Rackmount USB VGA KVM Switch w/ Audio (Audio Cables Included)

Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor

$9,684.83 inc VAT

8 Port 1U Rackmount USB KVM Switch with OSD
SV831DUSBU

8 Port 1U Rackmount USB KVM Switch with OSD

Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor

$9,710.35 inc VAT

8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV831DUSBUK

8 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 8-port USB KVM kit, including all necessary cables and accessories

$10,264.83 inc VAT

8 Port 1U Rackmount DVI USB KVM Switch
SV831DVIU

8 Port 1U Rackmount DVI USB KVM Switch

Control up to 8 USB computers with DVI or HDMI® video, from one keyboard, mouse and monitor

$19,491.47 inc VAT

Patch Panels & Wallplates (3)

24 Port 1U Rackmount Cat 6 110 Patch Panel
C6PANEL24

24 Port 1U Rackmount Cat 6 110 Patch Panel

Organize up to 24 Cat6 patch cables

$1,830.47 inc VAT

24 Port 1U Rackmount Cat5e 110 Patch Panel - 45 Degree
PANEL4524

24 Port 1U Rackmount Cat5e 110 Patch Panel - 45 Degree

Organize up to 24 Cat5e patch cables

$2,101.91 inc VAT

24 Port 1U Rackmount Cat 6 110 Patch Panel - 45 Degree
C6PANL4524

24 Port 1U Rackmount Cat 6 110 Patch Panel - 45 Degree

Organize up to 24 Cat6 patch cables

$2,519.51 inc VAT

* Product appearance and specifications are subject to change without notice.