1,8m SuperSpeed USB 3.0 Kabel - USB-A naar USB-B - M/M - Zwart

Sluit uw externe apparaten aan en zet gegevens over 10x sneller dan met USB 2.0

Productcode: USB3SAB6BK

  • Molded connectors with strain relief
  • Designed and constructed to SuperSpeed USB 3.0 Specifications
Uw prijs
€6,99 EUR excl. VAT
€8,46 EUR incl. VAT

StarTech.com's 6ft Black SuperSpeed USB 3.0 cable (A-B, male-male) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.

Designed for next-generation SuperSpeed USB device connections, the 6ft USB 3.0 cable offers a throughput of up to 5Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).

Our 6ft USB 3.0 cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.

The 6ft USB 3.0 cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

Toepassingen

  • Connect a SuperSpeed USB 3.0 device to an USB 3.0 capable PC, Notebook, or Server

Het voordeel van StarTech.com

  • Lifetime warranty, fully compliant with USB 3.0 standard

Partnernummers

  • Ingram Micro Netherlands 1616198
  • Tech Data - Netherlands 4462723
  • UPC 065030839655

Specificaties

Warranty Information Warranty Lifetime
Connector(en) Connector A 1 - USB Type-A (9-polig) USB 3.0 (5 Gbps)
Connector B 1 - USB Type-B (9-polig) USB 3.0
Fysieke eigenschappen Hoogte product 1,2 cm [0,5 in]
Gewicht product 82,2 g [2,9 oz]
Breedte product 13,5 mm [0,5 in]
Kleur Zwart
Draaddikte 28 AWG
Kabellengte 1828 mm [72,0 in]
Lengte product 182,8 cm [72,0 in]
Gebruiksomgeving Bedrijfstemperatuur -10°C to 50°C (14°F to 122°F)
Opslagtemperatuur -20°C to 60°C (-4°F to 140°F)
Vochtigheid 0~75% RH
Hardware Type kabelmantel PVC - Polyvinyl Chloride
Kabelafscherming Folie afgeschermd getwist paar
Prestaties Type en snelheid USB 3.0 - 5 Gbit/s
Verpakkingsinformatie Package Height 225 mm [8,9 in]
Package Length 0,0 cm [0,0 in]
Verzendgewicht (verpakt) 0,1 kg [0,2 lb]
Package Width 12,5 cm [4,9 in]
Wat wordt er meegeleverd Meegeleverd 1 - 6ft black USB 3.0 A to B cablecable
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Uitvoering en specificaties van het product zijn zonder aankondiging vatbaar voor wijzigingen.
Terug naar boven