Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

USB-C to DVI Adapter Cable - 1m (3 ft.) - 1920x1200

Product ID: CDP2DVIMM1MB

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

Features
  • Reduce clutter with a compact 1 m (3 ft.) adapter cable

  • Hassle-free connection with the reversible USB-C connector

  • Crystal-clear picture quality with support for video resolutions up to 1920x1200

More Features . . .
  • Plug-and-play installation

  • No power adapter required

  • Thunderbolt 3 port compatible

Prices may be lower from Resellers:

MISCNL ISTNL ACENL
INGNL
Available in
44,99 € EUR exc VAT
54,44 € inc VAT

ID: CDP2DVIMM1MB

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This USB-C™ to DVI adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your DVI-I monitor, television or projector.

The adapter supports a connection distance of up to 1 m (3 ft.) and works with USB-C devices that support DP alt mode, such as the MacBook, ChromeBook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 1 m (3 ft.) in length, the adapter cable delivers a direct connection between your USB-C device and your DVI monitor. This means you don’t have to use additional adapters or cabling, which helps ensure a tidy and professional installation. For longer installations, we also offer a 2 m (6 ft.) USB-C to DVI cable, enabling you to choose the right cable length for your custom installation needs.

Hassle-free connection with USB Type-C

The USB-C to DVI adapter cable is easy to connect, through the versatility and convenience of the USB Type-C port on your device. USB-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always connect. This saves you the frustration of trying to insert it correctly when you're docking your computer to your workstation or office hot desk.

Crystal-clear picture quality

The adapter harnesses the video capabilities that are built into your USB Type-C connector to deliver video resolutions up to 1920x1200, providing support for your high-resolution DVI monitors - great for multitasking on high-resolution DVI displays. The adapter is backward compatible with 1080p displays, which makes it a great accessory for home, office or other HD work environments.

The CDP2DVIMM1MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:

Your USB-C equipped device must support video (DP alt mode) to work with this adapter.

This adapter is not compatible for use with the Apple Cinema Display.

Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Connect a USB Type-C computer to a DVI projector or display in your classroom, auditorium or boardroom
  • Install at your home workstation or office hot desk to make your USB-C computer compatible with your DVI display
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Chipset ID Parade - PS171
Converter Type Cable Adapters
Output Signal DVI-D (DVI Digital)
Ports 1
Performance
Maximum Digital Resolutions 1920x1200
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - DVI-D (25 pin) Male Output
Special Notes / Requirements
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Accent Color Black
Cable Length 1 m [3.3 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 1040 mm [40.9 in]
Product Weight 93 g [3.3 oz]
Product Width 35 mm [1.4 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - USB-C to DVI adapter cable
USB-C to DVI Adapter Cable - 2m (6 ft.) - 1920x1200
CDP2DVIMM2MB

USB-C to DVI Adapter Cable - 2m (6 ft.) - 1920x1200

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

48,99 € exc VAT
59,28 € inc VAT

USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz
CDP2HDMM1MB

USB-C to HDMI Adapter Cable - 1m (3 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display, without additional adapters

44,99 € exc VAT
54,44 € inc VAT

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

48,99 € exc VAT
59,28 € inc VAT

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz
CDP2DPMM1MB

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

39,99 € exc VAT
48,39 € inc VAT

USB-C to DVI Adapter
CDP2DVI

USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
49,60 € inc VAT

USB-C to VGA Adapter
CDP2VGA

USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
54,44 € inc VAT

USB-C to HDMI Adapter
CDP2HD

USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
39,92 € inc VAT

* Product appearance and specifications are subject to change without notice.