StarTech.com

3 ft DVI to VGA Display Monitor Cable

Connect analog or dual mode Flat Panel Displays to a PC or Mac® with a DVI Analog Video Card

Product ID: DVIVGAMM3

  • Manufactured according to DVI specifications
  • Molded connector ends with strain relief
8,99 € EUR exc VAT
10,88 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Connector(s)
Connector A 1 - DVI-A (17 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Weight of Product 128 g [4.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 34 mm [1.3 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 137 g [4.8 oz]
What's in the Box
Included in Package 1 - 3 ft DVI to VGA Display Monitor Cable

Certifications