StarTech.com

6in DVI-I Dual Link Digital Analog Port Saver Extension Cable M/F

Extend a DVI-I port by 6in, to prevent unnecessary strain on the port

Product ID: DVIEXTAA6IN

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
  • Supports both analog and digital displays
12,99 € EUR exc VAT
15,72 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Industry Standards DVI DDWG Standard
Number of Conductors 29
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - DVI-I (29 pin) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Weight of Product 85 g [3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 90 g [3.2 oz]
What's in the Box
Included in Package 1 - 6in DVI-I Dual Link Digital Analog Port Saver Cable

Certifications

Related Products

Dual Link DVI-I Extension Cable M/F
DVIIDMF6
6 ft DVI-I Dual Link Digital Analog Monitor Extension Cable M/F

Extend your DVI-I (dual link) connection by 6ft

12,99 € exc VAT
15,72 € inc VAT
Dual Link DVI-I Extension Cable M/F
DVIIDMF10
10 ft DVI-I Dual Link Digital Analog Monitor Extension Cable M/F

Extend your DVI-I (dual link) connection by 10ft

19,99 € exc VAT
24,19 € inc VAT
High Speed HDMI® Cable - Port Saver Cable - M/F
HDMIEXTAA6IN
6in High Speed HDMI Port Saver Cable M/F - Ultra HD 4k x 2k HDMI Cable

Protects HDMI®-capable Video card and monitor interfaces from damage and wear

12,99 € exc VAT
15,72 € inc VAT

Accessories