StarTech.com

30 ft DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

Product ID: DISPLPORT30L

  • Molded latching connectors with strain relief
  • Designed and manufactured to DisplayPort® standards
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
90,99 € EUR exc VAT
110,10 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 9.1 m [30 ft]
Cable OD 8.5 mm [0.3 in]
Color Black
Connector Style Latching
Product Length 9.1 m [30 ft]
Weight of Product 760 g [26.8 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 48 mm [1.9 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 0.9 kg [1.9 lb]
What's in the Box
Included in Package 1 - 30 ft DisplayPort® Cable with Latches - M/M

Certifications

Related Products

DisplayPort® Cable with Latches - M/M
DISPLPORT3L
3 ft DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

14,99 € exc VAT
18,14 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT6L
DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
19,35 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT10L
DisplayPort 1.2 Cable with Latches - Certified, 10 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

20,99 € exc VAT
25,40 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT25L
25 ft DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

65,99 € exc VAT
79,85 € inc VAT
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM6
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
12,09 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT20L
20 ft DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

45,99 € exc VAT
55,65 € inc VAT

Accessories