StarTech.com

6 ft DisplayPort Video Extension Cable - M/F

Extend the reach of your DisplayPort devices by 6ft

Product ID: DPEXT6L

  • Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded latching connectors with strain relief
31,99 € EUR exc VAT
38,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 20
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Female
Environmental
Humidity 40%-70%RH
Operating Temperature -20°C to 80°C (-4°F to 158°F)
Storage Temperature -25°C to 85°C (-13°F to 185°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Length 1.8 m [6 ft]
Weight of Product 160 g [5.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 17.7 cm [7 in]
Package Length 10.7 cm [4.2 in]
Package Width 20 mm [0.8 in]
Shipping (Package) Weight 164.7 g [5.8 oz]
What's in the Box
Included in Package 1 - 6 ft DisplayPort Video Extension Cable - M/F

Certifications