StarTech.com

6 ft 180° Rotating High Speed HDMI Cable - HDMI - M/M

Connect HDMI®-capable devices even in tight spaces

Product ID: HDMIROTMM6

  • Two 180° HDMI® Swivel/Pivot connectors
  • Supports High Speed HDMI device connections
  • Gold-plated HDMI connectors
  • Supports resolutions up to 4k x 2k
10,99 € EUR exc VAT
13,30 € EUR inc VAT

Overview

The HDMIROTMM6 High Speed HDMI® Swivel Cable (6 ft) features two gold plated 180° flexible HDMI connectors, which provide a direct link between HDMI-enabled devices such as Blu-Ray players, HDTVs, DVD Players, stereo receivers and more.

The swiveling/pivoting HDMI connectors offer the ability to adjust your installations in tight/narrow spaces where standard connectors will not fit (e.g. wall-mounted flat panel televisions), without having to bend the cable at sharp angles.

This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.

The HDMIROTMM6 6-foot HDMI cable is backed by StarTech.com's Lifetime Warranty.

About StarTech.com HDMI to HDMI Cables:

StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.

The StarTech.com Advantage

  • 180° Swivel HDMI® connectors provides the flexibility to uses this cable at extreme angles
  • The gold-plated HDMI connectors prevent corrosion and ensure a consistent, high quality connection every time
  • Backed by a StarTech.com Lifetime Warranty

Applications

Connecting your HDMI®-capable TV or Monitor to an audio-video source which incorporates HDMI technology

Connecting to an HDMI-enabled A/V source with very little space near the connection point

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Cable OD 7.3 mm [0.3 in]
Color Black
Product Length 1.8 m [6 ft]
Product Weight 120 g [4.2 oz]
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - 6 ft 180° Rotating High Speed HDMI Cable - HDMI - M/M

Certifications

Related Products

High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini - M/M
HDMIACMM6
6 ft High Speed HDMI Cable with Ethernet- HDMI to HDMI Mini- M/M

Connect an HDMI® Mini-equipped Smartphone or Portable Device to your HDMI-capable TV or Display

10,99 € exc VAT
13,30 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.