StarTech.com

6in S-Video to Composite Video Adapter Cable

Connect an S-Video device to a composite video device

Product ID: SVID2COMP

  • Precision stranded copper conductors deliver the ultimate color separation clarity
  • Low profile design allows easy integration behind components
  • Also works on S-Video devices with a 7 pin connectors
3,99 € EUR exc VAT
4,83 € EUR inc VAT

Overview

This S-Video to Composite Video Adapter features a 4-pin mini-DIN S-Video Male connector and an RCA female connector, allowing you to connect a device with S-Video output to a device with RCA Composite Video input.

Expertly designed and constructed of only premium materials, this high quality video adapter cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • S-Video Composite Adapter works with all VGA with S-Video interface
  • The adapter allows an S-Video device to be connected to a composite video device
  • Backed by StarTech.com's Lifetime Warranty

Applications

Allows notebook computers with only S-Video output to display on almost any TV.

Converts S-Video outputs of DVD player, Camcorders, Satellite Dish System and any video based component to your TV or monitor

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - S-Video (4 pin, Mini-DIN) Male
Connector B 1 - Composite Video (1 x RCA) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Packaging Information
Shipping (Package) Weight 0 kg [0 lb]
What's in the Box
Included in Package 1 - 6" S-Video to Composite Video Adapter

Certifications

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with a legacy video cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cable

  • Video source

  • Video destination

Note: When you are testing setup components, you should avoid using video adapters. For example, if you are converting an S-Video source to composite for use with a composite TV, you should use a composite source when you test the composite cables.

To test your setup components, try the following:

  • Use the video cable, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cable, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.