Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft Standard Computer Power Cord Extension - C14 to C13

Product ID: PXT1003

Extend your Computer Power Connection Distance by 3ft

Features
  • IEC-320-C14 (male) to IEC-320-C13 (female) power connection

  • Rated to carry 125V at 10A

Prices may be lower from Resellers:

CPNL BUYDNL 4LAUNL BECHNL ISTNL ACENL
INGNL TEDANL
Available in
5,99 € EUR exc VAT
7,25 € inc VAT

ID: PXT1003

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 3-foot Computer Power Cord Extension Cable can be used as a power cable for your PC, or as an extension cable for your existing computer power cord.

Expertly designed and constructed of high quality materials, the power extension cable ( C14 to C13) features one computer power (female) connector and one hooded (male) power connector.

This high quality Power Cord Extension Cable is backed by our Lifetime Warranty.

The StarTech.com Advantage
  • Can be used as either a power cable for your PC power supply, or as an extension cable for your existing computer power cord
  • Backed by StarTech.com's lifetime warranty
Applications
  • Extend your Monitor, Scanner, Printer, or PC power cord by an additional 3 ft
Product Numbers
Warranty Information
Warranty Lifetime
Performance
Maximum Cable Length 0.9 m [3 ft]
Connector(s)
Connector A 1 - IEC 60320 C14 Power
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Height 20 mm [0.8 in]
Product Length 0.9 m [3 ft]
Product Weight 95 g [3.4 oz]
Product Width 25 mm [1 in]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 3 ft Standard Computer Power Cord Extension - C14 to C13

* Product appearance and specifications are subject to change without notice.