StarTech.com
Discontinued

10in SATA Serial ATA Data and Power Combo Cable

Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply

Product ID: SATA10POW

  • 1x SATA (Data & Power) Receptacle
  • 1x Molex (LP4) Power Connector
  • 1x SATA Data Receptacle
View More
  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 10" in cable length
0,00 € EUR exc VAT
0,00 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The SATA10POW SATA Data and Power Cable features a combination 22-pin SATA receptacle data and power connector as well as an Molex (LP4) power connector and SATA receptacle data connector, allowing you to create a conventional Serial ATA data connection to a computer while powering the drive through an LP4 connection to the computer power supply.

This high quality SATA power/LP4 adapter cable measures 10in, providing the flexibility required to position the SATA hard drive as needed within the computer case, while eliminating the expense of upgrading the computer power supply for the sake of SATA compatibility.

Constructed of only top quality materials and designed for optimum performance and reliability this 10" SATA data and power combo cable is backed by our lifetime warranty.

The StarTech.com Advantage

  • Cost-effective solution for powering a SATA drive from an LP4 connection on the computer power supply, which eliminates the cost of a power supply upgrade for compatibility with SATA hard drives
  • Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
  • Backed by StarTech.com lifetime warranty, ensuring a dependable connection

Applications

Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases

Server and storage subsystem applications

Connections to SATA Drive Arrays

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - LP4 (4 pin, Molex Large Drive Power) Male
1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Physical Characteristics
Cable Length 254 mm [10 in]
Color Red
Wire Gauge 28 AWG
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 10" Serial ATA Cable with LP4 Adapter

Certifications

Related Products

6in SATA Serial ATA Data and Power Combo Cable
SATA6POW
6in SATA Serial ATA Data and Power Combo Cable

Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply

5,99 € exc VAT
7,25 € inc VAT

Product Support

Frequently Asked Questions

Troubleshooting

When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Hard disk drive

  • Hard drive controller (for example, motherboard)

  • SATA cable

To test your setup components, try the following:

  • Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.

  • Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:

  • Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.

  • If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.

For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.