Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com18in SATA Serial ATA Data and Power Combo Cable
Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply
Product ID: SATA18POW
- 1x SATA (Data & Power) Receptacle
- 1x Molex (LP4) Power Connector
- 1x SATA Data Receptacle
- Supports full SATA 3.0 6Gbps bandwidth
- Compatible with both 3.5" and 2.5" SATA hard drives
- Provides 18" in cable length
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SATA18POW SATA Data and Power Cable features a combination 22-pin SATA receptacle data and power connector as well as an Molex (LP4) power connector and SATA receptacle data connector, allowing you to create a conventional Serial ATA data connection to a computer while powering the drive through an LP4 connection to the computer power supply.
This high quality SATA power/LP4 adapter cable measures 18in, providing the flexibility required to position the SATA hard drive as needed within the computer case, while eliminating the expense of upgrading the computer power supply for the sake of SATA compatibility.
Constructed of only top quality materials and designed for optimum performance and reliability this 18" SATA data and power combo cable is backed by our lifetime warranty.
The StarTech.com Advantage
- Cost-effective solution for powering a SATA drive from an LP4 connection on the computer power supply, which eliminates the cost of a power supply upgrade for compatibility with SATA hard drives
- Features a thin cable design, which helps reduce clutter and increase airflow within the computer/server case, for optimum system performance
- Backed by StarTech.com lifetime warranty, ensuring a dependable connection
Applications
Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases
Server and storage subsystem applications
Connections to SATA Drive Arrays
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Micro Netherlands | 1861398 | |
Tech Data - Netherlands | 4462393 | |
UPC Code | 065030796774 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Performance | ||
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Connector A | 1 - LP4 (4 pin, Molex Large Drive Power) Male | |
1 - SATA (7 pin, Data) Receptacle | ||
Connector B | 1 - SATA Data & Power Combo (7+15 pin) Receptacle | |
Physical Characteristics | ||
Cable Length | 457.2 mm [18 in] | |
Color | Red | |
Product Length | 457.2 mm [18 in] | |
Product Weight | 0 kg [0.1 lb] | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 18in SATA Serial ATA Data and Power Combo Cable |
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SATA18POW_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Hard disk drive
-
Hard drive controller (for example, motherboard)
-
SATA cable
To test your setup components, try the following:
-
Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.
-
Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:
-
Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.
-
If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.
For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+