Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Discontinued - 24in Latching SATA to Right Angle SATA Serial ATA Cable

Product ID: LSATA24RA1

Discontinued

A space-saving, latching right angle SATA hard drive cable, for installations in tight spaces.

Features
  • Compliant with Serial ATA III Specifications
    Fast data transfer rate of up to 6 Gbps

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: LSATA24RA1

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

These right-angle Serial ATA cables guarantee you’ll be able to plug in your high-performance Serial ATA hard drives, no matter how tight your space is. Latching connectors provide secure connections for SATA hard drives and motherboards that support this feature.

With their thin, narrow construction, these flexible cables improve airflow and reduce clutter in your case, helping to keep your case clean and cool. And, like all our cables, they’re backed by our lifetime warranty.

The StarTech.com Advantage
  • A cost-effective solution for creating secure SATA drive connections in tight spaces
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Common Customer Questions

View FAQs...

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 609.6 mm [24 in]
Color Red
Connector Style Straight to Right Angle
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 24in SATA to Right Angle SATA Serial ATA Cable

* Product appearance and specifications are subject to change without notice.